(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Calusco 635

Click this image to zoom it.

Move the mouse over the image to zoom

Calusco 635

Standard Unit Price:
MYR 105.49
Days to Ship :
8 Day(s)

[Features]
· Quite small but light and tough.
· Effective for clearing work after unexpected snowfall.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Shovel Type
  • Overall length (mm)
    1000 to 1099
  • Blade tip material
    Aluminum Alloy
  • Handle material
    Wood
  • Overall Length(cm)
    97
  • Width(cm)
    28
  • JAN Code
    4935682010343
  • Material
    Polyethylene, Stainless Steel, Iron Pipe (PVC Coating)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 105.49

Part Number : 76402
Days to Ship 8 Day(s)
Standard Unit Price MYR 105.49

Specificationtitle

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Shovel Type
  • Overall length (mm)
    1000 to 1099
  • Blade tip material
    Aluminum Alloy
  • Handle material
    Wood
  • Overall Length(cm)
    97
  • Width(cm)
    28
  • JAN Code
    4935682010343
  • Material
    Polyethylene, Stainless Steel, Iron Pipe (PVC Coating)

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time