(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
PFA Volumetric Flask

Click this image to zoom it.

Move the mouse over the image to zoom

PFA Volumetric Flask

Standard Unit Price:
MYR 1,585.64
Days to Ship :
26 Day(s)

[Features]
· A fluororesin PFA volumetric flask.
· A high purity type with low levels of eluted metal ions. Boasts excellent chemical and heat resistance.

Basic Specifications

  • Product Type
    Volumetric flask
  • Capacity(ml)
    10
  • Material
    PFA
  • Height(mm)
    90
  • Screw Cap
    GL18
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
26 Day(s)
MYR 1,585.64

Part Number : 23897
Days to Ship 26 Day(s)
Standard Unit Price MYR 1,585.64
Quantity 1 pc.

Specificationtitle

  • Product Type
    Volumetric flask
  • Capacity(ml)
    10
  • Material
    PFA
  • Height(mm)
    90
  • Screw Cap
    GL18

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)