(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
PTFE Decomposition Vessel

Click this image to zoom it.

Move the mouse over the image to zoom

PTFE Decomposition Vessel

Standard Unit Price:
MYR 729.95-
Days to Ship :
14 Day(s) or more

[Features]
· Fluororesin PTFE pressure-resistant decomposition container.
· A decomposition container for autoclaves.
· Can be used for acid degradation at normal temperatures.
· Since it is all fluororesin-made, the effect of eluted ions on the analysis value can be kept to a minimum.
· For wet decomposition, heating is possible up to the boiling point of nitric acid, 121°C.
· All PTFE-made, no deviation of the analysis value due to eluted ions, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • φ45×60mm
  • φ50×65mm
  • Clear
Capacity(ml)

Refine by

  • 15
  • 25
  • Clear
Nominal

Refine by

  • No.2
  • No.3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
φ45×60mm
15
No.2
14 Day(s) or more
MYR 729.95

Part Number : 9263
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 729.95
Quantity 1 pc.

Specificationtitle

  • Product Type
    Inspection and Measuring Instruments
  • Size
    φ45×60mm
  • Capacity(ml)
    15
  • Nominal
    No.2
1 pc.
φ50×65mm
25
No.3
14 Day(s) or more
MYR 839.68

Part Number : 9264
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 839.68
Quantity 1 pc.

Specificationtitle

  • Product Type
    Inspection and Measuring Instruments
  • Size
    φ50×65mm
  • Capacity(ml)
    25
  • Nominal
    No.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)