(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Torque Wrench Set (with Calibration Certificate) for Flare Nut Tightening Work

Torque Wrench Set (with Calibration Certificate) for Flare Nut Tightening Work

Standard Unit Price:
MYR 804.56-
Days to Ship :
11 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Torque adjustment range(N·m)

Refine by

  • 18、42
  • 18、42、55
  • Clear
Two-plane dimensions(mm)

Refine by

  • 17、22
  • 17、22、26
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18、42
17、22
11 Day(s)
MYR 804.56

Part Number : XP714
Days to Ship 11 Day(s)
Standard Unit Price MYR 804.56

Specificationtitle

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    18、42
  • Two-plane dimensions(mm)
    17、22
  • Head Replaceable
    NA
  • Torque Precision(±%)
    4
18、42、55
17、22、26
11 Day(s)
MYR 1,194.50

Part Number : XP748
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,194.50

Specificationtitle

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    18、42、55
  • Two-plane dimensions(mm)
    17、22、26
  • Head Replaceable
    NA
  • Torque Precision(±%)
    4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)