(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Storage Case, Carrying Case, Maxim

Storage Case, Carrying Case, Maxim

Standard Unit Price:
MYR 430.05-
Days to Ship :
11 Day(s)

[Features]
· Made of scratch and dent resistant ABS resin.
· Includes a shoulder strap which make it easier to carry around.
· Includes two keys.
[Applications]
· Storage case.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Case Size (Frontage x Depth x Height)(mm)

Refine by

  • 390×110×310
  • 460×150×330
  • Clear
Mass(g)

Refine by

  • 2000
  • 3300
  • Clear
Product name

Refine by

  • Carrying Case Maximum C
  • Carrying Case Maximum R
  • Clear
Maximum Storable Mass(kg)

Refine by

  • 15
  • 20
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
390×110×310
2000
Carrying Case Maximum C
15
11 Day(s)
MYR 430.05

Part Number : XP512
Days to Ship 11 Day(s)
Standard Unit Price MYR 430.05

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    390×110×310
  • Case color
    Silver
  • Mass(g)
    2000
  • Product name
    Carrying Case Maximum C
  • Maximum Storable Mass(kg)
    15
  • Material
    ABS
460×150×330
3300
Carrying Case Maximum R
20
11 Day(s)
MYR 529.58

Part Number : XP513
Days to Ship 11 Day(s)
Standard Unit Price MYR 529.58

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    460×150×330
  • Case color
    Silver
  • Mass(g)
    3300
  • Product name
    Carrying Case Maximum R
  • Maximum Storable Mass(kg)
    20
  • Material
    ABS

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)