(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Beaver, Astronic, Piset, for Mini Computer, Chaser for Tapered Pipe Screw for Steel Piping

Beaver, Astronic, Piset, for Mini Computer, Chaser for Tapered Pipe Screw for Steel Piping

Standard Unit Price:
MYR 633.22-
Days to Ship :
11 Day(s)

[Features]
· Incredible durability. Long product life. It has a set groove for easy positioning.
· A chaser for male water/gas pipe taper threads.
· An easily biting and durable chaser with our original heat treatment.
[Applications]
· For Beaver, Astronic, Pipe Set, Minicon.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Dimensions

Refine by

  • PT1 1/2~2"
  • PT1/2~3/4"
  • A2 1/2-3" (wide)
  • PT2~3"
  • AT3 1/2~4"
  • Clear
Compatible Model

Refine by

  • Minicomputer 82, Minicomputer 104
  • Automatic (A: Red) (AG: Red)
  • Automatic (Beaver) (Astronic)
  • Manual
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
PT1/2~3/4"
Minicomputer 82, Minicomputer 104
11 Day(s)
MYR 633.22

Part Number : 89036
Days to Ship 11 Day(s)
Standard Unit Price MYR 633.22

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For Steel Pipes
  • Dimensions
    PT1/2~3/4"
  • Compatible Model
    Minicomputer 82, Minicomputer 104
PT1 1/2~2"
Manual
11 Day(s)
MYR 692.31

Part Number : 89049
Days to Ship 11 Day(s)
Standard Unit Price MYR 692.31

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For Steel Pipes
  • Dimensions
    PT1 1/2~2"
  • Compatible Model
    Manual
PT2~3"
Manual
11 Day(s)
MYR 692.31

Part Number : 89051
Days to Ship 11 Day(s)
Standard Unit Price MYR 692.31

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For Steel Pipes
  • Dimensions
    PT2~3"
  • Compatible Model
    Manual
A2 1/2-3" (wide)
Automatic (A: Red) (AG: Red)
11 Day(s)
MYR 958.17

Part Number : 89118
Days to Ship 11 Day(s)
Standard Unit Price MYR 958.17

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For Steel Pipes
  • Dimensions
    A2 1/2-3" (wide)
  • Compatible Model
    Automatic (A: Red) (AG: Red)
AT3 1/2~4"
Automatic (Beaver) (Astronic)
11 Day(s)
MYR 1,300.86

Part Number : 89229
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,300.86

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For Steel Pipes
  • Dimensions
    AT3 1/2~4"
  • Compatible Model
    Automatic (Beaver) (Astronic)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)