(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
T Making B Type Head

T Making B Type Head

Standard Unit Price:
MYR 1,490.46-
Days to Ship :
11 Day(s)

[Features]
· A high precision head for T-branching of copper pipes.
· For branching copper wire.
· A ratchet type for easy T-Making machining.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Size

Refine by

  • 1"
  • 1/2"
  • 2"
  • 3/4"
  • 5/8"
  • 7/8"
  • 11/2"
  • 11/4"
  • 11/8"
  • 13/8"
  • 15/8"
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5/8"
11 Day(s)
MYR 1,765.45

Part Number : R22016
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,765.45

Specificationtitle

  • Product Type
    Pipe reamer
  • Size
    5/8"
13/8"
11 Day(s)
MYR 2,770.59

Part Number : R22035
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,770.59

Specificationtitle

  • Product Type
    Pipe reamer
  • Size
    13/8"
11/2"
11 Day(s)
MYR 2,770.59

Part Number : R22038
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,770.59

Specificationtitle

  • Product Type
    Pipe reamer
  • Size
    11/2"
2"
11 Day(s)
MYR 5,940.83

Part Number : R22050
Days to Ship 11 Day(s)
Standard Unit Price MYR 5,940.83

Specificationtitle

  • Product Type
    Pipe reamer
  • Size
    2"
1/2"
11 Day(s)
MYR 1,628.25

Part Number : R22061
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,628.25

Specificationtitle

  • Product Type
    Pipe reamer
  • Size
    1/2"
3/4"
11 Day(s)
MYR 1,490.46

Part Number : R22062
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,490.46

Specificationtitle

  • Product Type
    Pipe reamer
  • Size
    3/4"
7/8"
11 Day(s)
MYR 1,775.14

Part Number : R22063
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,775.14

Specificationtitle

  • Product Type
    Pipe reamer
  • Size
    7/8"
1"
11 Day(s)
MYR 2,003.39

Part Number : R22064
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,003.39

Specificationtitle

  • Product Type
    Pipe reamer
  • Size
    1"
11/8"
11 Day(s)
MYR 2,155.21

Part Number : R22065
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,155.21

Specificationtitle

  • Product Type
    Pipe reamer
  • Size
    11/8"
11/4"
11 Day(s)
MYR 2,687.89

Part Number : R22066
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,687.89

Specificationtitle

  • Product Type
    Pipe reamer
  • Size
    11/4"
15/8"
11 Day(s)
MYR 3,143.13

Part Number : R22068
Days to Ship 11 Day(s)
Standard Unit Price MYR 3,143.13

Specificationtitle

  • Product Type
    Pipe reamer
  • Size
    15/8"

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time