(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Branch Pipe Stopper Hand Punch 42

Branch Pipe Stopper Hand Punch 42

Standard Unit Price:
MYR 1,559.14
Days to Ship :
11 Day(s)

[Applications]
· For adjusting the depth at which copper pipes are inserted into T branch pipes.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    10~42mm
  • Applicable Pipe Inner and Outer Diameter (inches)
    1/2~1 1/2
  • Overall Length(mm)
    162
  • Mass(g)
    0.17kg
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
MYR 1,559.14

Part Number : R22080
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,559.14

Specificationtitle

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    10~42mm
  • Applicable Pipe Inner and Outer Diameter (inches)
    1/2~1 1/2
  • Overall Length(mm)
    162
  • Mass(g)
    0.17kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)