(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Protective Tool for Recycling Equipment, Filter Dryer

Protective Tool for Recycling Equipment, Filter Dryer

Standard Unit Price:
MYR 219.66-
Days to Ship :
11 Day(s)

[Features]
· Protects recovery equipment from debris, moisture, and refrigerating machine oil during recovery.
[Applications]
· Protects recovery equipment by removing oil, moisture, acid, impurities, machining dust from recovered refrigerant.
· For easy recycling of refrigerants.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Details Type

Refine by

  • Filter Dryer for Freon Cleaner Eco: 2 pc Set
  • Clear
Connection Size

Refine by

  • 1/2" Flare Male (IN), 1/2" Flare Male (OUT)
  • 1/4" Flare Male (IN), 1/4" Flare Male (OUT)
  • 3/8" Flare Male (IN), 3/8" Flare Female (OUT)
  • Clear
Applicable Model

Refine by

  • Freon Cleaner C60/C60G
  • R350
  • Freon Cleaner Eco
  • Recycled Unit
  • Tetra
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
1/4" Flare Male (IN), 1/4" Flare Male (OUT)
Recycled Unit
11 Day(s)
MYR 249.19

Part Number : ES082
Days to Ship 11 Day(s)
Standard Unit Price MYR 249.19

Specificationtitle

  • Product Type
    Freon Recovery Device Part
  • Details Type
    -
  • Connection Size
    1/4" Flare Male (IN), 1/4" Flare Male (OUT)
  • Applicable Model
    Recycled Unit
  • Desiccant Volume
    131cm3
  • Specifications
    Blue
-
3/8" Flare Male (IN), 3/8" Flare Female (OUT)
Tetra
11 Day(s)
MYR 225.56

Part Number : ES229
Days to Ship 11 Day(s)
Standard Unit Price MYR 225.56

Specificationtitle

  • Product Type
    Freon Recovery Device Part
  • Details Type
    -
  • Connection Size
    3/8" Flare Male (IN), 3/8" Flare Female (OUT)
  • Applicable Model
    Tetra
  • Desiccant Volume
    82cm3
  • Specifications
    Gray
-
1/2" Flare Male (IN), 1/2" Flare Male (OUT)
R350
11 Day(s)
MYR 1,138.79

Part Number : ES356
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,138.79

Specificationtitle

  • Product Type
    Freon Recovery Device Part
  • Details Type
    -
  • Connection Size
    1/2" Flare Male (IN), 1/2" Flare Male (OUT)
  • Applicable Model
    R350
  • Desiccant Volume
    492cm3
  • Specifications
    Gray
-
1/4" Flare Male (IN), 1/4" Flare Male (OUT)
Freon Cleaner C60/C60G
11 Day(s)
MYR 219.66

Part Number : FC001
Days to Ship 11 Day(s)
Standard Unit Price MYR 219.66

Specificationtitle

  • Product Type
    Freon Recovery Device Part
  • Details Type
    -
  • Connection Size
    1/4" Flare Male (IN), 1/4" Flare Male (OUT)
  • Applicable Model
    Freon Cleaner C60/C60G
  • Desiccant Volume
    262cm3
  • Specifications
    Blue
Filter Dryer for Freon Cleaner Eco: 2 pc Set
-
Freon Cleaner Eco
11 Day(s)
MYR 910.91

Part Number : FC528
Days to Ship 11 Day(s)
Standard Unit Price MYR 910.91

Specificationtitle

  • Product Type
    Freon Recovery Device Part
  • Details Type
    Filter Dryer for Freon Cleaner Eco: 2 pc Set
  • Connection Size
    -
  • Applicable Model
    Freon Cleaner Eco
  • Desiccant Volume
    -
  • Specifications
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)