(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
1/4 Charging Hose for CFC/HCFC (Long Type)

1/4 Charging Hose for CFC/HCFC (Long Type)

Standard Unit Price:
MYR 412.01-
Days to Ship :
11 Day(s)

[Features]
· Optimal for long-distance service of CFC and HCFC devices.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    5.5
  • Connection Size
    1/4" Flare (UNF7/16-20 threads)
  • Explosion Pressure(MPa)
    27.6
  • Operating Temperature Range(°C)
    −40~82
  • Collar
    Yellow
Part Number
Details Type

Refine by

  • With core retainer
  • Clear
Length

Refine by

  • 500cm
  • 1000cm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
500cm
11 Day(s)
MYR 412.01

Part Number : Y22050A
Days to Ship 11 Day(s)
Standard Unit Price MYR 412.01

Specificationtitle

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    5.5
  • Details Type
    -
  • Connection Size
    1/4" Flare (UNF7/16-20 threads)
  • Length
    500cm
  • Explosion Pressure(MPa)
    27.6
  • Operating Temperature Range(°C)
    −40~82
  • Collar
    Yellow
With core retainer
500cm
11 Day(s)
MYR 432.35

Part Number : Y22050M
Days to Ship 11 Day(s)
Standard Unit Price MYR 432.35

Specificationtitle

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    5.5
  • Details Type
    With core retainer
  • Connection Size
    1/4" Flare (UNF7/16-20 threads)
  • Length
    500cm
  • Explosion Pressure(MPa)
    27.6
  • Operating Temperature Range(°C)
    −40~82
  • Collar
    Yellow
-
1000cm
11 Day(s)
MYR 686.98

Part Number : Y22100A
Days to Ship 11 Day(s)
Standard Unit Price MYR 686.98

Specificationtitle

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    5.5
  • Details Type
    -
  • Connection Size
    1/4" Flare (UNF7/16-20 threads)
  • Length
    1000cm
  • Explosion Pressure(MPa)
    27.6
  • Operating Temperature Range(°C)
    −40~82
  • Collar
    Yellow
With core retainer
1000cm
11 Day(s)
MYR 721.85

Part Number : Y22100M
Days to Ship 11 Day(s)
Standard Unit Price MYR 721.85

Specificationtitle

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    5.5
  • Details Type
    With core retainer
  • Connection Size
    1/4" Flare (UNF7/16-20 threads)
  • Length
    1000cm
  • Explosion Pressure(MPa)
    27.6
  • Operating Temperature Range(°C)
    −40~82
  • Collar
    Yellow

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)