(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Manifold Gauge for Ammonia

Manifold Gauge for Ammonia

Standard Unit Price:
MYR 733.67
Days to Ship :
11 Day(s)

[Features]
· The gauge has a saturation temperature scale and uses a SUS316 Bourdon tube with high corrosion resistance.
· The pointer is accurate thanks to needle runout prevention technology.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Manifold Kit
  • Connection Size
    1/4"NPT
  • Gauge Diameter(mm)
    φ68
Part Number
High Pressure Compound Gauge(MPa)

Refine by

  • −0.1~2.8
  • Clear
Low Pressure Compound Gauge(Mpa)

Refine by

  • −0.1~1.0
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
−0.1~2.8
-
11 Day(s)
MYR 733.67

Part Number : Y40201
Days to Ship 11 Day(s)
Standard Unit Price MYR 733.67

Specificationtitle

  • Product Type
    Manifold Kit
  • High Pressure Compound Gauge(MPa)
    −0.1~2.8
  • Connection Size
    1/4"NPT
  • Gauge Diameter(mm)
    φ68
  • Low Pressure Compound Gauge(Mpa)
    -
-
−0.1~1.0
11 Day(s)
MYR 733.67

Part Number : Y40202
Days to Ship 11 Day(s)
Standard Unit Price MYR 733.67

Specificationtitle

  • Product Type
    Manifold Kit
  • High Pressure Compound Gauge(MPa)
    -
  • Connection Size
    1/4"NPT
  • Gauge Diameter(mm)
    φ68
  • Low Pressure Compound Gauge(Mpa)
    −0.1~1.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)