(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Wrench Socket (Standard Type) Hex mm P20-□

Impact Wrench Socket (Standard Type) Hex mm P20-□

Standard Unit Price:
MYR 4,420.13-
Days to Ship :
29 Day(s)

[Features]
· Standard hex impact wrench socket.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Dimension D2(mm)
    127

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 75
  • 80
  • 85
  • 90
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 130
  • 135
  • 140
  • 145
  • 150
  • 160
  • 170
  • 175
  • 180
  • 185
  • 190
  • 200
  • 210
  • 215
  • 225
  • 235
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 130
  • 135
  • 140
  • 145
  • 150
  • 155
  • 160
  • 165
  • 170
  • 175
  • 180
  • 185
  • 190
  • 195
  • 205
  • 210
  • 215
  • 220
  • 225
  • 230
  • 235
  • 245
  • 255
  • Clear
Trusco Code

Refine by

  • 817-4003
  • 817-4002
  • 817-4001
  • 817-4000
  • 817-3999
  • 817-3998
  • 817-3997
  • 817-3996
  • 817-3995
  • 817-3994
  • 817-3993
  • 817-3992
  • 817-3991
  • 817-3928
  • 853-2262
  • 853-2261
  • 853-2260
  • 853-2259
  • 853-2258
  • 853-2257
  • 853-2256
  • 853-2255
  • 853-2254
  • 853-2253
  • 853-2252
  • 853-2251
  • Clear
Dimension d1(mm)

Refine by

  • 118
  • 124.5
  • 130.5
  • 137
  • 143
  • 149.5
  • 155.5
  • 162
  • 168
  • 174.5
  • 187
  • 193
  • 199.5
  • 205.5
  • 212
  • 224.5
  • 237
  • 243
  • 249.5
  • 255.5
  • 262
  • 274.5
  • 287
  • 293
  • 307
  • 319.5
  • Clear
Dimension ℓ(mm)

Refine by

  • 43
  • 46
  • 49
  • 52
  • 55
  • 58
  • 61
  • 64
  • 67
  • 71
  • 75
  • 79
  • 83
  • 87
  • 91
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • 135
  • 140
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
75
130
817-3928
118
43
29 Day(s)
MYR 4,420.13

Part Number : P20-75
Days to Ship 29 Day(s)
Standard Unit Price MYR 4,420.13

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    75
  • Overall length (L dimension)(mm)
    130
  • Trusco Code
    817-3928
  • Dimension d1(mm)
    118
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    43
  • Mass(g)
    8,500
80
135
817-4000
124.5
46
29 Day(s)
MYR 4,431.50

Part Number : P20-80
Days to Ship 29 Day(s)
Standard Unit Price MYR 4,431.50

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    80
  • Overall length (L dimension)(mm)
    135
  • Trusco Code
    817-4000
  • Dimension d1(mm)
    124.5
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    46
  • Mass(g)
    8,800
85
140
817-4001
130.5
49
29 Day(s)
MYR 4,500.28

Part Number : P20-85
Days to Ship 29 Day(s)
Standard Unit Price MYR 4,500.28

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    85
  • Overall length (L dimension)(mm)
    140
  • Trusco Code
    817-4001
  • Dimension d1(mm)
    130.5
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    49
  • Mass(g)
    9,200
90
145
817-4002
137
52
29 Day(s)
MYR 4,584.53

Part Number : P20-90
Days to Ship 29 Day(s)
Standard Unit Price MYR 4,584.53

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    90
  • Overall length (L dimension)(mm)
    145
  • Trusco Code
    817-4002
  • Dimension d1(mm)
    137
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    52
  • Mass(g)
    10,000
95
145
817-4003
143
55
29 Day(s)
MYR 4,978.60

Part Number : P20-95
Days to Ship 29 Day(s)
Standard Unit Price MYR 4,978.60

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    95
  • Overall length (L dimension)(mm)
    145
  • Trusco Code
    817-4003
  • Dimension d1(mm)
    143
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    55
  • Mass(g)
    10,400
100
150
817-3991
149.5
58
29 Day(s)
MYR 5,436.86

Part Number : P20-100
Days to Ship 29 Day(s)
Standard Unit Price MYR 5,436.86

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    100
  • Overall length (L dimension)(mm)
    150
  • Trusco Code
    817-3991
  • Dimension d1(mm)
    149.5
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    58
  • Mass(g)
    11,100
105
155
817-3992
155.5
61
29 Day(s)
MYR 5,841.67

Part Number : P20-105
Days to Ship 29 Day(s)
Standard Unit Price MYR 5,841.67

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    105
  • Overall length (L dimension)(mm)
    155
  • Trusco Code
    817-3992
  • Dimension d1(mm)
    155.5
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    61
  • Mass(g)
    11,900
110
160
817-3993
162
64
29 Day(s)
MYR 6,303.74

Part Number : P20-110
Days to Ship 29 Day(s)
Standard Unit Price MYR 6,303.74

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    110
  • Overall length (L dimension)(mm)
    160
  • Trusco Code
    817-3993
  • Dimension d1(mm)
    162
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    64
  • Mass(g)
    12,700
115
165
817-3994
168
67
29 Day(s)
MYR 6,716.31

Part Number : P20-115
Days to Ship 29 Day(s)
Standard Unit Price MYR 6,716.31

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    115
  • Overall length (L dimension)(mm)
    165
  • Trusco Code
    817-3994
  • Dimension d1(mm)
    168
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    67
  • Mass(g)
    13,600
120
170
817-3995
174.5
71
29 Day(s)
MYR 7,243.93

Part Number : P20-120
Days to Ship 29 Day(s)
Standard Unit Price MYR 7,243.93

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    120
  • Overall length (L dimension)(mm)
    170
  • Trusco Code
    817-3995
  • Dimension d1(mm)
    174.5
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    71
  • Mass(g)
    14,700
130
175
817-3996
187
75
29 Day(s)
MYR 8,443.71

Part Number : P20-130
Days to Ship 29 Day(s)
Standard Unit Price MYR 8,443.71

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    130
  • Overall length (L dimension)(mm)
    175
  • Trusco Code
    817-3996
  • Dimension d1(mm)
    187
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    75
  • Mass(g)
    16,500
135
180
817-3997
193
79
29 Day(s)
MYR 9,834.11

Part Number : P20-135
Days to Ship 29 Day(s)
Standard Unit Price MYR 9,834.11

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    135
  • Overall length (L dimension)(mm)
    180
  • Trusco Code
    817-3997
  • Dimension d1(mm)
    193
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    79
  • Mass(g)
    17,700
140
185
817-3998
199.5
83
29 Day(s)
MYR 9,872.25

Part Number : P20-140
Days to Ship 29 Day(s)
Standard Unit Price MYR 9,872.25

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    140
  • Overall length (L dimension)(mm)
    185
  • Trusco Code
    817-3998
  • Dimension d1(mm)
    199.5
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    83
  • Mass(g)
    18,700
145
185
817-3999
205.5
83
29 Day(s)
MYR 11,219.14

Part Number : P20-145
Days to Ship 29 Day(s)
Standard Unit Price MYR 11,219.14

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    145
  • Overall length (L dimension)(mm)
    185
  • Trusco Code
    817-3999
  • Dimension d1(mm)
    205.5
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    83
  • Mass(g)
    19,700
150
190
853-2251
212
87
29 Day(s)
MYR 12,610.59

Part Number : P20-150
Days to Ship 29 Day(s)
Standard Unit Price MYR 12,610.59

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    150
  • Overall length (L dimension)(mm)
    190
  • Trusco Code
    853-2251
  • Dimension d1(mm)
    212
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    87
  • Mass(g)
    20,100
160
195
853-2252
224.5
91
29 Day(s)
MYR 14,565.47

Part Number : P20-160
Days to Ship 29 Day(s)
Standard Unit Price MYR 14,565.47

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    160
  • Overall length (L dimension)(mm)
    195
  • Trusco Code
    853-2252
  • Dimension d1(mm)
    224.5
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    91
  • Mass(g)
    22,900
170
205
853-2253
237
100
29 Day(s)
MYR 16,666.74

Part Number : P20-170
Days to Ship 29 Day(s)
Standard Unit Price MYR 16,666.74

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    170
  • Overall length (L dimension)(mm)
    205
  • Trusco Code
    853-2253
  • Dimension d1(mm)
    237
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    100
  • Mass(g)
    25,700
175
205
853-2254
243
100
29 Day(s)
MYR 17,592.66

Part Number : P20-175
Days to Ship 29 Day(s)
Standard Unit Price MYR 17,592.66

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    175
  • Overall length (L dimension)(mm)
    205
  • Trusco Code
    853-2254
  • Dimension d1(mm)
    243
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    100
  • Mass(g)
    26,500
180
210
853-2255
249.5
105
29 Day(s)
MYR 20,031.92

Part Number : P20-180
Days to Ship 29 Day(s)
Standard Unit Price MYR 20,031.92

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    180
  • Overall length (L dimension)(mm)
    210
  • Trusco Code
    853-2255
  • Dimension d1(mm)
    249.5
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    105
  • Mass(g)
    28,000
185
215
853-2256
255.5
110
29 Day(s)
MYR 21,162.78

Part Number : P20-185
Days to Ship 29 Day(s)
Standard Unit Price MYR 21,162.78

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    185
  • Overall length (L dimension)(mm)
    215
  • Trusco Code
    853-2256
  • Dimension d1(mm)
    255.5
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    110
  • Mass(g)
    29,400
190
220
853-2257
262
115
29 Day(s)
MYR 22,131.78

Part Number : P20-190
Days to Ship 29 Day(s)
Standard Unit Price MYR 22,131.78

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    190
  • Overall length (L dimension)(mm)
    220
  • Trusco Code
    853-2257
  • Dimension d1(mm)
    262
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    115
  • Mass(g)
    31,100
200
225
853-2258
274.5
120
29 Day(s)
MYR 25,694.92

Part Number : P20-200
Days to Ship 29 Day(s)
Standard Unit Price MYR 25,694.92

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    200
  • Overall length (L dimension)(mm)
    225
  • Trusco Code
    853-2258
  • Dimension d1(mm)
    274.5
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    120
  • Mass(g)
    33,700
210
230
853-2259
287
125
29 Day(s)
MYR 28,322.95

Part Number : P20-210
Days to Ship 29 Day(s)
Standard Unit Price MYR 28,322.95

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    210
  • Overall length (L dimension)(mm)
    230
  • Trusco Code
    853-2259
  • Dimension d1(mm)
    287
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    125
  • Mass(g)
    36,300
215
235
853-2260
293
130
29 Day(s)
MYR 29,572.67

Part Number : P20-215
Days to Ship 29 Day(s)
Standard Unit Price MYR 29,572.67

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    215
  • Overall length (L dimension)(mm)
    235
  • Trusco Code
    853-2260
  • Dimension d1(mm)
    293
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    130
  • Mass(g)
    38,000
225
245
853-2261
307
135
29 Day(s)
MYR 35,063.14

Part Number : P20-225
Days to Ship 29 Day(s)
Standard Unit Price MYR 35,063.14

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    225
  • Overall length (L dimension)(mm)
    245
  • Trusco Code
    853-2261
  • Dimension d1(mm)
    307
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    135
  • Mass(g)
    43,500
235
255
853-2262
319.5
140
29 Day(s)
MYR 37,691.88

Part Number : P20-235
Days to Ship 29 Day(s)
Standard Unit Price MYR 37,691.88

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    235
  • Overall length (L dimension)(mm)
    255
  • Trusco Code
    853-2262
  • Dimension d1(mm)
    319.5
  • Dimension D2(mm)
    127
  • Dimension ℓ(mm)
    140
  • Mass(g)
    48,800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)