(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Water Pump Pliers WP-□

Water Pump Pliers WP-□

Standard Unit Price:
MYR 100.02
Days to Ship :
11 Day(s)

[Features]
· Vinyl grip type.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Adjustment(Steps)
    5 stage
  • Overall Length(mm)
    253
  • Mass(g)
    350
  • Nominal Dimensions(mm)
    250
  • Grippable Workpiece Dimensions(mm)
    47
  • Dimension A(mm)
    48
  • Dimension E(mm)
    35
  • Dimension T(mm)
    10

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
MYR 100.02

Part Number : WP-250
Days to Ship 11 Day(s)
Standard Unit Price MYR 100.02

Specificationtitle

  • Adjustment(Steps)
    5 stage
  • Overall Length(mm)
    253
  • Mass(g)
    350
  • Nominal Dimensions(mm)
    250
  • Grippable Workpiece Dimensions(mm)
    47
  • Dimension A(mm)
    48
  • Dimension E(mm)
    35
  • Dimension T(mm)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)