(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 1/2" "(12.7 mm) Socket Set 4230M/4230A

Hand Socket 1/2" "(12.7 mm) Socket Set 4230M/4230A

Standard Unit Price:
MYR 1,383.72-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    395
  • Dimension H(mm)
    90
  • Dimension T(mm)
    50
  • Mass(g)
    3,150

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1
  • 1/2
  • 3/4
  • 3/8
  • 5/8
  • 7/8
  • 7/16
  • 9
  • 9/16
  • 10
  • 11/16
  • 12
  • 13
  • 13/16
  • 14
  • 15
  • 15/16
  • 16
  • 17
  • 18
  • 19
  • 19/32
  • 21
  • 23
  • 25/32
  • 26
  • Clear
Trusco Code

Refine by

  • 811-9349
  • 811-9348
  • Clear
Specifications

Refine by

  • Inch Type, 4405 A 12-Sided Socket: 3/8, 7/16, 1/2, 9/16, 19/32, 5/8, 11/16, 3/4, 25/32, 13/16,7/8, 15/16, 1, Accessories: 4753N, 4760-125, 4768N-380, 4710
  • Metric Type, 4405M 12-Sided Socket: 9, 10, 12, 13, 14, 15, 16, 17, 18,19, 21, 23, 26, Accessories: 4753N, 4760-125, 4768N-380, 4710
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 / 1/2 / 3/4 / 3/8 / 5/8 / 7/8 / 7/16 / 9/16 / 11/16 / 13/16 / 15/16 / 19/32 / 25/32
811-9348
Inch Type, 4405 A 12-Sided Socket: 3/8, 7/16, 1/2, 9/16, 19/32, 5/8, 11/16, 3/4, 25/32, 13/16,7/8, 15/16, 1, Accessories: 4753N, 4760-125, 4768N-380, 4710
15 Day(s)
MYR 1,482.47

Part Number : 4230A
Days to Ship 15 Day(s)
Standard Unit Price MYR 1,482.47

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    1 / 1/2 / 3/4 / 3/8 / 5/8 / 7/8 / 7/16 / 9/16 / 11/16 / 13/16 / 15/16 / 19/32 / 25/32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    395
  • Dimension H(mm)
    90
  • Dimension T(mm)
    50
  • Trusco Code
    811-9348
  • Specifications
    Inch Type, 4405 A 12-Sided Socket: 3/8, 7/16, 1/2, 9/16, 19/32, 5/8, 11/16, 3/4, 25/32, 13/16,7/8, 15/16, 1, Accessories: 4753N, 4760-125, 4768N-380, 4710
  • Mass(g)
    3,150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)