(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Construction Tool Handle For All Screws 142

Construction Tool Handle For All Screws 142

Standard Unit Price:
MYR 274.72-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Trusco Code

Refine by

  • 811-7468
  • 811-7467
  • Clear
Size(Inch)

Refine by

  • 3/8
  • 5/16
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
811-7467
3/8
15 Day(s)
MYR 282.57

Part Number : 142-3-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 282.57

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Socket shape
    Screw
  • Overall length (L dimension)(mm)
    190
  • Trusco Code
    811-7467
  • Size(Inch)
    3/8
  • Mass(g)
    361
811-7468
5/16
15 Day(s)
MYR 274.72

Part Number : 142-5-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 274.72

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Socket shape
    Screw
  • Overall length (L dimension)(mm)
    190
  • Trusco Code
    811-7468
  • Size(Inch)
    5/16
  • Mass(g)
    304

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)