(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Hand Socket 1/2" "(12.7 mm) Socket Set 4261M 4261M

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hand Socket 1/2" "(12.7 mm) Socket Set 4261M
Part Number: 4261M

Standard Unit Price: MYR 1,717.96 Special Price MYR 1,717.96
Days to Ship: 15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 4261M

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    8 ~ 27
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    445
  • Dimension H(mm)
    190
  • Dimension T(mm)
    50
  • Trusco Code
    811-9364
  • Specifications
    4405M Double Hex Socket: 8, 10, 11, 12, 13, 14, 17, 19, 21, 22, 24, 26, 27, Accessories: 4753N, 4760-125, 4760-250, 4768N-380, 4770
  • Mass(g)
    4,870

Please check the type/dimensions/specifications of the part 4261M in the Hand Socket 1/2" "(12.7 mm) Socket Set 4261M series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)