(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Ratchet Wrench T-Type Flex Ratchet Wrench (Locking) 154ML

Ratchet Wrench T-Type Flex Ratchet Wrench (Locking) 154ML

Standard Unit Price:
MYR 412.87-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 297
  • 300
  • Clear
Width across flat dimension(mm)

Refine by

  • 10
  • 12
  • Clear
Dimension D1 (D)(mm)

Refine by

  • 20.1
  • 23.6
  • Clear
Dimension C(mm)

Refine by

  • 7.5
  • 9
  • Clear
Trusco Code

Refine by

  • 811-8139
  • 811-8138
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
297
10
20.1
7.5
811-8138
15 Day(s)
MYR 412.87

Part Number : 154ML-10
Days to Ship 15 Day(s)
Standard Unit Price MYR 412.87

Specificationtitle

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    Available
  • Overall Length(mm)
    297
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    20.1
  • Dimension C(mm)
    7.5
  • Trusco Code
    811-8138
  • Mass(g)
    230
300
12
23.6
9
811-8139
15 Day(s)
MYR 426.20

Part Number : 154ML-12
Days to Ship 15 Day(s)
Standard Unit Price MYR 426.20

Specificationtitle

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    Available
  • Overall Length(mm)
    300
  • Width across flat dimension(mm)
    12
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    23.6
  • Dimension C(mm)
    9
  • Trusco Code
    811-8139
  • Mass(g)
    252

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time