(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Hand Socket 1/2" "(12.7 mm) Universal Socket 4440M/4440A 4440M-9

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hand Socket 1/2" "(12.7 mm) Universal Socket 4440M/4440A
Part Number: 4440M-9

Standard Unit Price: MYR 222.24 Special Price MYR 222.24
Days to Ship: 15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 4440M-9

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    63
  • Dimension d1(mm)
    14
  • Dimension D2(mm)
    25
  • Dimension L(mm)
    8.3
  • Trusco Code
    811-9495
  • Mass(g)
    150

Please check the type/dimensions/specifications of the part 4440M-9 in the Hand Socket 1/2" "(12.7 mm) Universal Socket 4440M/4440A series.

Products like this...

Part Number
4440A-1-2
4440A-11-16
4440A-3-4
4440A-3-8
4440A-5-8
4440A-7-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth across flat dimension Overall length (L dimension)
(mm)
Dimension d1
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

MYR 244.25

1 Piece(s) 15 Day(s) 1/2661911.4811-9569152

MYR 251.36

1 Piece(s) 15 Day(s) 11/166924.614811-9568153

MYR 251.89

1 Piece(s) 15 Day(s) 3/47126.515811-9570170

MYR 244.34

1 Piece(s) 15 Day(s) 3/86314.88.8811-9571155

MYR 251.28

1 Piece(s) 15 Day(s) 5/86822.813811-9572150

MYR 244.44

1 Piece(s) 15 Day(s) 7/166516.510811-9573158

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)