(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 1/4" "(6.35 mm) Hex Socket 2400W

Hand Socket 1/4" "(6.35 mm) Hex Socket 2400W

Standard Unit Price:
MYR 60.30-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    22

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 3.86
  • 4.37
  • 4.9
  • 5.59
  • 6.3
  • 7.16
  • 8.23
  • 9.27
  • 10.49
  • Clear
Dimension d1(mm)

Refine by

  • 6.1
  • 7.3
  • 8
  • 8.5
  • 9.8
  • 10.5
  • 11.7
  • 13
  • 14.9
  • Clear
Dimension D2(mm)

Refine by

  • 11.2
  • 12
  • 13.6
  • Clear
Dimension L(mm)

Refine by

  • 3
  • 4
  • 5
  • 5.5
  • 5.8
  • 6
  • 6.9
  • 7.3
  • 8
  • Clear
Trusco Code

Refine by

  • 811-8525
  • 811-8524
  • 811-8523
  • 811-8522
  • 811-8521
  • 811-8520
  • 811-8519
  • 811-8518
  • 811-8517
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10.49
14.9
13.6
8
811-8517
15 Day(s)
MYR 63.87

Part Number : 2400W-0
Days to Ship 15 Day(s)
Standard Unit Price MYR 63.87

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10.49
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    22
  • Dimension d1(mm)
    14.9
  • Dimension D2(mm)
    13.6
  • Dimension L(mm)
    8
  • Trusco Code
    811-8517
  • Mass(g)
    16
9.27
13
12
7.3
811-8518
15 Day(s)
MYR 63.74

Part Number : 2400W-1
Days to Ship 15 Day(s)
Standard Unit Price MYR 63.74

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9.27
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    22
  • Dimension d1(mm)
    13
  • Dimension D2(mm)
    12
  • Dimension L(mm)
    7.3
  • Trusco Code
    811-8518
  • Mass(g)
    12
8.23
11.7
11.2
6.9
811-8519
15 Day(s)
MYR 63.71

Part Number : 2400W-2
Days to Ship 15 Day(s)
Standard Unit Price MYR 63.71

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8.23
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    22
  • Dimension d1(mm)
    11.7
  • Dimension D2(mm)
    11.2
  • Dimension L(mm)
    6.9
  • Trusco Code
    811-8519
  • Mass(g)
    11
7.16
10.5
11.2
6
811-8520
15 Day(s)
MYR 60.36

Part Number : 2400W-3
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.36

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    7.16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    22
  • Dimension d1(mm)
    10.5
  • Dimension D2(mm)
    11.2
  • Dimension L(mm)
    6
  • Trusco Code
    811-8520
  • Mass(g)
    9
6.3
9.8
11.2
5.8
811-8521
15 Day(s)
MYR 60.36

Part Number : 2400W-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.36

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    6.3
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    22
  • Dimension d1(mm)
    9.8
  • Dimension D2(mm)
    11.2
  • Dimension L(mm)
    5.8
  • Trusco Code
    811-8521
  • Mass(g)
    9
5.59
8.5
11.2
5.5
811-8522
15 Day(s)
MYR 60.36

Part Number : 2400W-5
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.36

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    5.59
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    22
  • Dimension d1(mm)
    8.5
  • Dimension D2(mm)
    11.2
  • Dimension L(mm)
    5.5
  • Trusco Code
    811-8522
  • Mass(g)
    9
4.9
8
11.2
5
811-8523
15 Day(s)
MYR 60.32

Part Number : 2400W-6
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    4.9
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    22
  • Dimension d1(mm)
    8
  • Dimension D2(mm)
    11.2
  • Dimension L(mm)
    5
  • Trusco Code
    811-8523
  • Mass(g)
    8
4.37
7.3
11.2
4
811-8524
15 Day(s)
MYR 60.32

Part Number : 2400W-7
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    4.37
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    22
  • Dimension d1(mm)
    7.3
  • Dimension D2(mm)
    11.2
  • Dimension L(mm)
    4
  • Trusco Code
    811-8524
  • Mass(g)
    8
3.86
6.1
11.2
3
811-8525
15 Day(s)
MYR 60.30

Part Number : 2400W-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.30

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3.86
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    22
  • Dimension d1(mm)
    6.1
  • Dimension D2(mm)
    11.2
  • Dimension L(mm)
    3
  • Trusco Code
    811-8525
  • Mass(g)
    7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)