(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 1/4" "(6.35 mm) Hex Universal Socket 2440M/2440A

Hand Socket 1/4" "(6.35 mm) Hex Universal Socket 2440M/2440A

Standard Unit Price:
MYR 192.28-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Dimension D2(mm)
    13

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1/2
  • 1/4
  • 3/8
  • 4
  • 5
  • 5/16
  • 6
  • 7
  • 7/16
  • 8
  • 9
  • 9/16
  • 10
  • 11
  • 12
  • 13
  • 14
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 31.5
  • 32
  • 33
  • 34
  • 35
  • 36
  • 37
  • Clear
Dimension d1(mm)

Refine by

  • 6.7
  • 8
  • 9.2
  • 9.8
  • 10.5
  • 11.7
  • 13
  • 13.7
  • 14.2
  • 15.5
  • 16.7
  • 18
  • 19.2
  • Clear
Dimension L(mm)

Refine by

  • 4.8
  • 5.3
  • 6.1
  • 6.5
  • 7
  • 8.3
  • 9.5
  • 10
  • 10.5
  • Clear
Trusco Code

Refine by

  • 811-8585
  • 811-8584
  • 811-8583
  • 811-8582
  • 811-8581
  • 811-8580
  • 811-8579
  • 811-8578
  • 811-8577
  • 811-8576
  • 811-8575
  • 811-8574
  • 811-8573
  • 811-8572
  • 811-8571
  • 811-8570
  • 811-8569
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/2
37
18
10.5
811-8569
15 Day(s)
MYR 217.29

Part Number : 2440A-1-2
Days to Ship 15 Day(s)
Standard Unit Price MYR 217.29

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1/2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    18
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    10.5
  • Trusco Code
    811-8569
  • Mass(g)
    26
1/4
33
9.8
6.5
811-8570
15 Day(s)
MYR 217.04

Part Number : 2440A-1-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 217.04

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    33
  • Dimension d1(mm)
    9.8
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    6.5
  • Trusco Code
    811-8570
  • Mass(g)
    18
3/8
35
13.7
8.3
811-8571
15 Day(s)
MYR 217.10

Part Number : 2440A-3-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 217.10

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    35
  • Dimension d1(mm)
    13.7
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    8.3
  • Trusco Code
    811-8571
  • Mass(g)
    20
5/16
34
11.7
7
811-8572
15 Day(s)
MYR 217.07

Part Number : 2440A-5-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 217.07

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    5/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    34
  • Dimension d1(mm)
    11.7
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    7
  • Trusco Code
    811-8572
  • Mass(g)
    19
7/16
36
15.5
9.5
811-8573
15 Day(s)
MYR 217.13

Part Number : 2440A-7-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 217.13

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    7/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    36
  • Dimension d1(mm)
    15.5
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    9.5
  • Trusco Code
    811-8573
  • Mass(g)
    21
9/16
37
19.2
10.5
811-8574
15 Day(s)
MYR 217.34

Part Number : 2440A-9-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 217.34

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    19.2
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    10.5
  • Trusco Code
    811-8574
  • Mass(g)
    28
4
31.5
6.7
4.8
811-8580
15 Day(s)
MYR 192.28

Part Number : 2440M-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 192.28

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    31.5
  • Dimension d1(mm)
    6.7
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    4.8
  • Trusco Code
    811-8580
  • Mass(g)
    17
5
32
8
5.3
811-8581
15 Day(s)
MYR 192.28

Part Number : 2440M-5
Days to Ship 15 Day(s)
Standard Unit Price MYR 192.28

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    8
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    5.3
  • Trusco Code
    811-8581
  • Mass(g)
    17
6
33
9.2
6.1
811-8582
15 Day(s)
MYR 192.30

Part Number : 2440M-6
Days to Ship 15 Day(s)
Standard Unit Price MYR 192.30

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    6
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    33
  • Dimension d1(mm)
    9.2
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    6.1
  • Trusco Code
    811-8582
  • Mass(g)
    18
7
33
10.5
6.5
811-8583
15 Day(s)
MYR 192.34

Part Number : 2440M-7
Days to Ship 15 Day(s)
Standard Unit Price MYR 192.34

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    33
  • Dimension d1(mm)
    10.5
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    6.5
  • Trusco Code
    811-8583
  • Mass(g)
    19
8
34
11.7
7
811-8584
15 Day(s)
MYR 192.34

Part Number : 2440M-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 192.34

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    34
  • Dimension d1(mm)
    11.7
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    7
  • Trusco Code
    811-8584
  • Mass(g)
    19
9
34
13
7
811-8585
15 Day(s)
MYR 192.36

Part Number : 2440M-9
Days to Ship 15 Day(s)
Standard Unit Price MYR 192.36

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    34
  • Dimension d1(mm)
    13
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    7
  • Trusco Code
    811-8585
  • Mass(g)
    20
10
35
14.2
8.3
811-8575
15 Day(s)
MYR 192.36

Part Number : 2440M-10
Days to Ship 15 Day(s)
Standard Unit Price MYR 192.36

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    35
  • Dimension d1(mm)
    14.2
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    8.3
  • Trusco Code
    811-8575
  • Mass(g)
    20
11
36
15.5
9.5
811-8576
15 Day(s)
MYR 192.40

Part Number : 2440M-11
Days to Ship 15 Day(s)
Standard Unit Price MYR 192.40

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    11
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    36
  • Dimension d1(mm)
    15.5
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    9.5
  • Trusco Code
    811-8576
  • Mass(g)
    21
12
37
16.7
10
811-8577
15 Day(s)
MYR 192.40

Part Number : 2440M-12
Days to Ship 15 Day(s)
Standard Unit Price MYR 192.40

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    16.7
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    10
  • Trusco Code
    811-8577
  • Mass(g)
    21
13
37
18
10.5
811-8578
15 Day(s)
MYR 192.55

Part Number : 2440M-13
Days to Ship 15 Day(s)
Standard Unit Price MYR 192.55

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    18
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    10.5
  • Trusco Code
    811-8578
  • Mass(g)
    26
14
37
19.2
10.5
811-8579
15 Day(s)
MYR 192.62

Part Number : 2440M-14
Days to Ship 15 Day(s)
Standard Unit Price MYR 192.62

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    19.2
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    10.5
  • Trusco Code
    811-8579
  • Mass(g)
    28

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)