(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2024 to 6:00 (MYT) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Hand Socket 1/4" "(6.35 mm) Socket Set 2203A/2203M 2203A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hand Socket 1/4" "(6.35 mm) Socket Set 2203A/2203M
Part Number: 2203A

Standard Unit Price: MYR 695.40 Special Price MYR 695.40
Days to Ship: 15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2203A

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1/2 / 1/4 / 3/8 / 3/16 / 5/16 / 7/16 / 7/32 / 9/32 / 11/32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    160
  • Dimension H(mm)
    100
  • Dimension T(mm)
    28
  • Trusco Code
    811-8428
  • Specifications
    2400A Hex Socket (3/16, 7/32, 1/4, 9/32, 5/16,11/32, 3/8, 7/16, 1/2)
  • Mass(g)
    550
  • Accessory Contents
    2769H

Please check the type/dimensions/specifications of the part 2203A in the Hand Socket 1/4" "(6.35 mm) Socket Set 2203A/2203M series.

Products like this...

Part Number
2203M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth across flat dimension Trusco Code Specifications

MYR 733.79

1 Piece(s) 15 Day(s) 4 ~ 13811-84292400M Hex Socket (4, 4.5, 5, 5.5, 6, 7, 8,9, 10, 11, 13)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)