(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 1/4" "(6.35 mm) Socket Set 2254M

Hand Socket 1/4" "(6.35 mm) Socket Set 2254M

Standard Unit Price:
MYR 701.70
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Special
  • Width across flat dimension
    3 / 4 / 5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    160
  • Trusco Code
    811-8432
  • Specifications
    101P Phillips bit (1, 2, 3), 101S Flathead Bit (1x7, 1.2x7), 101H Hex Bit (3, 4, 5)
  • Mass(g)
    450
  • Accessory Contents
    102NA-1/4×5/16, 2769F, 101A, 2137

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15 Day(s)
MYR 701.70

Part Number : 2254M
Days to Ship 15 Day(s)
Standard Unit Price MYR 701.70

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [Special] Special
  • Width across flat dimension
    3 ~ 5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    160
  • Trusco Code
    811-8432
  • Specifications
    101P Phillips bit (1, 2, 3), 101S Flathead Bit (1x7, 1.2x7), 101H Hex Bit (3, 4, 5)
  • Mass(g)
    450
  • Accessory Contents
    102NA-1/4×5/16, 2769F, 101A, 2137

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)