(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 3/8" "(9.5 mm) Hex Universal Socket 3440M/3440A

Hand Socket 3/8" "(9.5 mm) Hex Universal Socket 3440M/3440A

Standard Unit Price:
MYR 205.37-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Dimension D2(mm)
    19

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1/2
  • 3/4
  • 3/8
  • 5/8
  • 5/16
  • 7/16
  • 8
  • 9
  • 9/16
  • 10
  • 11
  • 11/16
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 19
  • 21
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 47
  • 47.5
  • 48
  • 48.5
  • 49.5
  • 50
  • 51
  • 53.5
  • 54.5
  • 56.5
  • Clear
Dimension d1(mm)

Refine by

  • 12
  • 13.3
  • 14
  • 14.5
  • 15.8
  • 17
  • 18.3
  • 19.5
  • 20.8
  • 22
  • 23.3
  • 24.5
  • 25.8
  • 28.3
  • Clear
Dimension L(mm)

Refine by

  • 7.3
  • 7.8
  • 8.3
  • 8.8
  • 9.8
  • 10.3
  • 11.3
  • 12.8
  • 13.8
  • 15.8
  • 16.8
  • Clear
Trusco Code

Refine by

  • 811-9104
  • 811-9103
  • 811-9102
  • 811-9101
  • 811-9100
  • 811-9099
  • 811-9098
  • 811-9097
  • 811-9096
  • 811-9095
  • 811-9094
  • 811-9093
  • 811-9092
  • 811-9091
  • 811-9090
  • 811-9089
  • 811-9088
  • 811-9087
  • 811-9086
  • 811-9085
  • 811-9084
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/2
51
18.3
11.3
811-9085
15 Day(s)
MYR 231.76

Part Number : 3440A-1-2
Days to Ship 15 Day(s)
Standard Unit Price MYR 231.76

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1/2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    51
  • Dimension d1(mm)
    18.3
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    11.3
  • Trusco Code
    811-9085
  • Mass(g)
    68
3/4
56.5
25.8
15.8
811-9086
15 Day(s)
MYR 239.35

Part Number : 3440A-3-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 239.35

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    56.5
  • Dimension d1(mm)
    25.8
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    15.8
  • Trusco Code
    811-9086
  • Mass(g)
    84
3/8
48
14
8.3
811-9087
15 Day(s)
MYR 231.63

Part Number : 3440A-3-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 231.63

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    48
  • Dimension d1(mm)
    14
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    8.3
  • Trusco Code
    811-9087
  • Mass(g)
    64
5/8
53.5
22
12.8
811-9089
15 Day(s)
MYR 239.13

Part Number : 3440A-5-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 239.13

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    5/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    53.5
  • Dimension d1(mm)
    22
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    12.8
  • Trusco Code
    811-9089
  • Mass(g)
    77
5/16
47
12
7.3
811-9088
15 Day(s)
MYR 231.20

Part Number : 3440A-5-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 231.20

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    5/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    47
  • Dimension d1(mm)
    12
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    7.3
  • Trusco Code
    811-9088
  • Mass(g)
    50
7/16
49.5
15.8
9.8
811-9090
15 Day(s)
MYR 231.69

Part Number : 3440A-7-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 231.69

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    7/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    49.5
  • Dimension d1(mm)
    15.8
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    9.8
  • Trusco Code
    811-9090
  • Mass(g)
    66
9/16
51
19.5
11.3
811-9091
15 Day(s)
MYR 231.79

Part Number : 3440A-9-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 231.79

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    51
  • Dimension d1(mm)
    19.5
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    11.3
  • Trusco Code
    811-9091
  • Mass(g)
    69
11/16
54.5
24.5
13.8
811-9084
15 Day(s)
MYR 239.22

Part Number : 3440A-11-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 239.22

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    11/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    54.5
  • Dimension d1(mm)
    24.5
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    13.8
  • Trusco Code
    811-9084
  • Mass(g)
    80
8
47
12
7.3
811-9103
15 Day(s)
MYR 205.37

Part Number : 3440M-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 205.37

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    47
  • Dimension d1(mm)
    12
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    7.3
  • Trusco Code
    811-9103
  • Mass(g)
    50
9
47.5
13.3
7.8
811-9104
15 Day(s)
MYR 205.37

Part Number : 3440M-9
Days to Ship 15 Day(s)
Standard Unit Price MYR 205.37

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    47.5
  • Dimension d1(mm)
    13.3
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    7.8
  • Trusco Code
    811-9104
  • Mass(g)
    50
10
48.5
14.5
8.8
811-9092
15 Day(s)
MYR 205.80

Part Number : 3440M-10
Days to Ship 15 Day(s)
Standard Unit Price MYR 205.80

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    48.5
  • Dimension d1(mm)
    14.5
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    8.8
  • Trusco Code
    811-9092
  • Mass(g)
    64
11
49.5
15.8
9.8
811-9093
15 Day(s)
MYR 205.87

Part Number : 3440M-11
Days to Ship 15 Day(s)
Standard Unit Price MYR 205.87

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    11
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    49.5
  • Dimension d1(mm)
    15.8
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    9.8
  • Trusco Code
    811-9093
  • Mass(g)
    66
12
50
17
10.3
811-9094
15 Day(s)
MYR 205.90

Part Number : 3440M-12
Days to Ship 15 Day(s)
Standard Unit Price MYR 205.90

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    50
  • Dimension d1(mm)
    17
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    10.3
  • Trusco Code
    811-9094
  • Mass(g)
    67
13
51
18.3
11.3
811-9095
15 Day(s)
MYR 205.93

Part Number : 3440M-13
Days to Ship 15 Day(s)
Standard Unit Price MYR 205.93

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    51
  • Dimension d1(mm)
    18.3
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    11.3
  • Trusco Code
    811-9095
  • Mass(g)
    68
14
51
19.5
11.3
811-9096
15 Day(s)
MYR 205.96

Part Number : 3440M-14
Days to Ship 15 Day(s)
Standard Unit Price MYR 205.96

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    51
  • Dimension d1(mm)
    19.5
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    11.3
  • Trusco Code
    811-9096
  • Mass(g)
    69
15
53.5
20.8
12.8
811-9097
15 Day(s)
MYR 205.99

Part Number : 3440M-15
Days to Ship 15 Day(s)
Standard Unit Price MYR 205.99

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    15
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    53.5
  • Dimension d1(mm)
    20.8
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    12.8
  • Trusco Code
    811-9097
  • Mass(g)
    70
16
53.5
22
12.8
811-9098
15 Day(s)
MYR 212.80

Part Number : 3440M-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 212.80

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    53.5
  • Dimension d1(mm)
    22
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    12.8
  • Trusco Code
    811-9098
  • Mass(g)
    77
17
54.5
23.3
13.8
811-9099
15 Day(s)
MYR 212.88

Part Number : 3440M-17
Days to Ship 15 Day(s)
Standard Unit Price MYR 212.88

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    54.5
  • Dimension d1(mm)
    23.3
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    13.8
  • Trusco Code
    811-9099
  • Mass(g)
    80
18
54.5
24.5
13.8
811-9100
15 Day(s)
MYR 212.88

Part Number : 3440M-18
Days to Ship 15 Day(s)
Standard Unit Price MYR 212.88

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    18
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    54.5
  • Dimension d1(mm)
    24.5
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    13.8
  • Trusco Code
    811-9100
  • Mass(g)
    80
19
56.5
25.8
15.8
811-9101
15 Day(s)
MYR 213.01

Part Number : 3440M-19
Days to Ship 15 Day(s)
Standard Unit Price MYR 213.01

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    56.5
  • Dimension d1(mm)
    25.8
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    15.8
  • Trusco Code
    811-9101
  • Mass(g)
    84
21
56.5
28.3
16.8
811-9102
15 Day(s)
MYR 213.39

Part Number : 3440M-21
Days to Ship 15 Day(s)
Standard Unit Price MYR 213.39

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    21
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    56.5
  • Dimension d1(mm)
    28.3
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    16.8
  • Trusco Code
    811-9102
  • Mass(g)
    96

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)