(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 3/8 "(9.5 mm) Universal Extension Hex Bit Socket 13147M-150/-200

Impact Socket 3/8 "(9.5 mm) Universal Extension Hex Bit Socket 13147M-150/-200

Standard Unit Price:
MYR 357.52-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    9.5
  • Outer Diameter(mm)
    21
  • Dimension D2(mm)
    19

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Overall Length(mm)

Refine by

  • 150
  • 200
  • Clear
Trusco Code

Refine by

  • 812-0348
  • 812-0347
  • 812-0346
  • 812-0345
  • 812-0344
  • 812-0343
  • 812-0342
  • 812-0341
  • 812-0340
  • 812-0339
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4
150
812-0340
15 Day(s)
MYR 357.52

Part Number : 13147M.150-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 357.52

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    4
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    150
  • Outer Diameter(mm)
    21
  • Dimension D2(mm)
    19
  • Trusco Code
    812-0340
  • Mass(g)
    125
5
150
812-0341
15 Day(s)
MYR 357.61

Part Number : 13147M.150-5
Days to Ship 15 Day(s)
Standard Unit Price MYR 357.61

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    150
  • Outer Diameter(mm)
    21
  • Dimension D2(mm)
    19
  • Trusco Code
    812-0341
  • Mass(g)
    128
6
150
812-0342
15 Day(s)
MYR 357.74

Part Number : 13147M.150-6
Days to Ship 15 Day(s)
Standard Unit Price MYR 357.74

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    6
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    150
  • Outer Diameter(mm)
    21
  • Dimension D2(mm)
    19
  • Trusco Code
    812-0342
  • Mass(g)
    132
8
150
812-0343
15 Day(s)
MYR 357.86

Part Number : 13147M.150-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 357.86

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    150
  • Outer Diameter(mm)
    21
  • Dimension D2(mm)
    19
  • Trusco Code
    812-0343
  • Mass(g)
    136
10
150
812-0339
15 Day(s)
MYR 357.99

Part Number : 13147M.150-10
Days to Ship 15 Day(s)
Standard Unit Price MYR 357.99

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    10
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    150
  • Outer Diameter(mm)
    21
  • Dimension D2(mm)
    19
  • Trusco Code
    812-0339
  • Mass(g)
    140
4
200
812-0345
15 Day(s)
MYR 378.74

Part Number : 13147M.200-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 378.74

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    4
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    200
  • Outer Diameter(mm)
    21
  • Dimension D2(mm)
    19
  • Trusco Code
    812-0345
  • Mass(g)
    156
5
200
812-0346
15 Day(s)
MYR 378.84

Part Number : 13147M.200-5
Days to Ship 15 Day(s)
Standard Unit Price MYR 378.84

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    200
  • Outer Diameter(mm)
    21
  • Dimension D2(mm)
    19
  • Trusco Code
    812-0346
  • Mass(g)
    159
6
200
812-0347
15 Day(s)
MYR 378.96

Part Number : 13147M.200-6
Days to Ship 15 Day(s)
Standard Unit Price MYR 378.96

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    6
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    200
  • Outer Diameter(mm)
    21
  • Dimension D2(mm)
    19
  • Trusco Code
    812-0347
  • Mass(g)
    163
8
200
812-0348
15 Day(s)
MYR 379.09

Part Number : 13147M.200-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 379.09

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    200
  • Outer Diameter(mm)
    21
  • Dimension D2(mm)
    19
  • Trusco Code
    812-0348
  • Mass(g)
    167
10
200
812-0344
15 Day(s)
MYR 379.20

Part Number : 13147M.200-10
Days to Ship 15 Day(s)
Standard Unit Price MYR 379.20

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    10
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    200
  • Outer Diameter(mm)
    21
  • Dimension D2(mm)
    19
  • Trusco Code
    812-0344
  • Mass(g)
    171

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)