(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 3/8" "(9.5 mm) Neck-Swivel Ratchet Handle 3774P/3774J

Hand Socket 3/8" "(9.5 mm) Neck-Swivel Ratchet Handle 3774P/3774J

Standard Unit Price:
MYR 443.46-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    4 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Dimension H(mm)
    15.7
  • Dimension D(mm)
    30.5
  • Dimension T(mm)
    26.4

Catalog

Japanese Only

Part Number
Overall length (L dimension)(mm)

Refine by

  • 265
  • 285
  • Clear
Trusco Code

Refine by

  • 811-9141
  • 811-9031
  • Clear
Specifications

Refine by

  • Metal Type
  • Rubber Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
285
811-9031
Rubber Type
15 Day(s)
MYR 443.46

Part Number : 3774J
Days to Ship 15 Day(s)
Standard Unit Price MYR 443.46

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    [4 Sq.] 4 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    285
  • Dimension H(mm)
    15.7
  • Dimension D(mm)
    30.5
  • Dimension T(mm)
    26.4
  • Trusco Code
    811-9031
  • Specifications
    Rubber Type
  • Mass(g)
    367
265
811-9141
Metal Type
15 Day(s)
MYR 491.42

Part Number : 3774P
Days to Ship 15 Day(s)
Standard Unit Price MYR 491.42

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    [4 Sq.] 4 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    265
  • Dimension H(mm)
    15.7
  • Dimension D(mm)
    30.5
  • Dimension T(mm)
    26.4
  • Trusco Code
    811-9141
  • Specifications
    Metal Type
  • Mass(g)
    378

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)