(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 1/2 "(12.7 mm) LHS Socket 14401LH

Impact Socket 1/2 "(12.7 mm) LHS Socket 14401LH

Standard Unit Price:
MYR 92.31-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Special
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 9
  • 12
  • 15
  • 18
  • 21
  • 24
  • Clear
Dimension d1(mm)

Refine by

  • 13
  • 16.7
  • 19.2
  • 23
  • 25.5
  • 29.2
  • Clear
Dimension D2(mm)

Refine by

  • 25
  • 30
  • Clear
Dimension L(mm)

Refine by

  • 5.6
  • 6.8
  • 8
  • 9.2
  • 10.4
  • 11.6
  • Clear
Trusco Code

Refine by

  • 811-7476
  • 811-7475
  • 811-7474
  • 811-7473
  • 811-7472
  • 811-7471
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9
13
25
5.6
811-7475
15 Day(s)
MYR 92.31

Part Number : 14401LH-6S
Days to Ship 15 Day(s)
Standard Unit Price MYR 92.31

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Special
  • Width across flat dimension
    9
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    13
  • Dimension D2(mm)
    25
  • Dimension L(mm)
    5.6
  • Trusco Code
    811-7475
  • Mass(g)
    65
12
16.7
25
6.8
811-7476
15 Day(s)
MYR 92.44

Part Number : 14401LH-8S
Days to Ship 15 Day(s)
Standard Unit Price MYR 92.44

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Special
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    16.7
  • Dimension D2(mm)
    25
  • Dimension L(mm)
    6.8
  • Trusco Code
    811-7476
  • Mass(g)
    69
15
19.2
25
8
811-7471
15 Day(s)
MYR 92.63

Part Number : 14401LH-10S
Days to Ship 15 Day(s)
Standard Unit Price MYR 92.63

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Special
  • Width across flat dimension
    15
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    19.2
  • Dimension D2(mm)
    25
  • Dimension L(mm)
    8
  • Trusco Code
    811-7471
  • Mass(g)
    75
18
23
30
9.2
811-7472
15 Day(s)
MYR 102.65

Part Number : 14401LH-12S
Days to Ship 15 Day(s)
Standard Unit Price MYR 102.65

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Special
  • Width across flat dimension
    18
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    23
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    9.2
  • Trusco Code
    811-7472
  • Mass(g)
    115
21
25.5
30
10.4
811-7473
15 Day(s)
MYR 109.93

Part Number : 14401LH-14S
Days to Ship 15 Day(s)
Standard Unit Price MYR 109.93

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Special
  • Width across flat dimension
    21
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    25.5
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    10.4
  • Trusco Code
    811-7473
  • Mass(g)
    121
24
29.2
30
11.6
811-7474
15 Day(s)
MYR 121.71

Part Number : 14401LH-16S
Days to Ship 15 Day(s)
Standard Unit Price MYR 121.71

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Special
  • Width across flat dimension
    24
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    29.2
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    11.6
  • Trusco Code
    811-7474
  • Mass(g)
    128

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)