(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 1/2" (12.7 mm) Flathead Bit Socket 4006

Hand Socket 1/2" (12.7 mm) Flathead Bit Socket 4006

Standard Unit Price:
MYR 99.40-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    60
  • Details Type
    flathead (-)
  • Outer Diameter(mm)
    21

Catalog

Japanese Only

Part Number
Tip dimensions

Refine by

  • 2.5×14
  • 2.5×16
  • Clear
Trusco Code

Refine by

  • 811-9148
  • 811-9147
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2.5×14
811-9147
15 Day(s)
MYR 99.40

Part Number : 4006-14
Days to Ship 15 Day(s)
Standard Unit Price MYR 99.40

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    60
  • Details Type
    flathead (-)
  • Tip dimensions
    2.5×14
  • Outer Diameter(mm)
    21
  • Trusco Code
    811-9147
  • Mass(g)
    81
2.5×16
811-9148
15 Day(s)
MYR 105.10

Part Number : 4006-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 105.10

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    60
  • Details Type
    flathead (-)
  • Tip dimensions
    2.5×16
  • Outer Diameter(mm)
    21
  • Trusco Code
    811-9148
  • Mass(g)
    88

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)