(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 3/8" "(9.5 mm) Socket Set 3277

Hand Socket 3/8" "(9.5 mm) Socket Set 3277

Standard Unit Price:
MYR 2,176.52
Days to Ship :
12 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Hexagon/Double Hex
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    370
  • Dimension H(mm)
    150
  • Dimension T(mm)
    50
  • Trusco Code
    811-8749
  • Specifications
    3400M Hex Socket (8, 9, 10, 11, 12), 3405M 12-Sided Socket (13, 14, 15, 16, 17, 18,19, 21), 3300M Hex Deep Bit Socket (8, 9, 10, 11, 12), 3305M 12-Sided Deep Socket (13, 14, 15, 16, 17, 18,19, 21)
  • Mass(g)
    3,240
  • Accessory Contents
    3753N, 3760-125, 3768N-250

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
MYR 2,176.52

Part Number : 3277
Days to Ship 12 Day(s)
Standard Unit Price MYR 2,176.52

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    [Hexagon/Double Hex] Hexagon/Double Hex
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    370
  • Dimension H(mm)
    150
  • Dimension T(mm)
    50
  • Trusco Code
    811-8749
  • Specifications
    3400M Hex Socket (8, 9, 10, 11, 12), 3405M 12-Sided Socket (13, 14, 15, 16, 17, 18,19, 21), 3300M Hex Deep Bit Socket (8, 9, 10, 11, 12), 3305M 12-Sided Deep Socket (13, 14, 15, 16, 17, 18,19, 21)
  • Mass(g)
    3,240
  • Accessory Contents
    3753N, 3760-125, 3768N-250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)