(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 1/4 "(6.35 mm) Hex Socket 12400M/12400A

Impact Socket 1/4 "(6.35 mm) Hex Socket 12400M/12400A

Standard Unit Price:
MYR 52.32-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1/2
  • 1/4
  • 3/8
  • 3/16
  • 4
  • 4.5
  • 5
  • 5/16
  • 5.5
  • 6
  • 7
  • 7/16
  • 7/32
  • 8
  • 9
  • 9/16
  • 9/32
  • 10
  • 11
  • 11/32
  • 12
  • 13
  • 14
  • Clear
Dimension d1(mm)

Refine by

  • 7.5
  • 8.1
  • 8.8
  • 9.4
  • 10
  • 11.3
  • 12.5
  • 13.8
  • 15
  • 16.3
  • 17.5
  • 18.8
  • 20
  • Clear
Dimension D2(mm)

Refine by

  • 13
  • Clear
Dimension L(mm)

Refine by

  • 4
  • 5
  • 6
  • 7
  • 8
  • 9
  • Clear
Trusco Code

Refine by

  • 812-0210
  • 812-0209
  • 812-0208
  • 812-0207
  • 812-0206
  • 812-0205
  • 812-0204
  • 812-0203
  • 812-0202
  • 812-0201
  • 812-0200
  • 812-0199
  • 812-0198
  • 812-0188
  • 812-0187
  • 812-0186
  • 812-0184
  • 812-0183
  • 812-0182
  • 812-0100
  • 812-0099
  • 812-0098
  • 812-0097
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/2
18.8
13
8
812-0183
15 Day(s)
MYR 65.05

Part Number : 12400A-1-2
Days to Ship 15 Day(s)
Standard Unit Price MYR 65.05

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1/2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    18.8
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    8
  • Trusco Code
    812-0183
  • Mass(g)
    19
1/4
10
13
5
812-0184
15 Day(s)
MYR 58.32

Part Number : 12400A-1-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 58.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    10
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    5
  • Trusco Code
    812-0184
  • Mass(g)
    14
3/8
15
13
7
812-0187
15 Day(s)
MYR 63.33

Part Number : 12400A-3-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 63.33

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    15
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    7
  • Trusco Code
    812-0187
  • Mass(g)
    15
3/16
8.1
13
4
812-0186
15 Day(s)
MYR 58.32

Part Number : 12400A-3-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 58.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    8.1
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    4
  • Trusco Code
    812-0186
  • Mass(g)
    14
5/16
12.5
13
6
812-0188
15 Day(s)
MYR 61.61

Part Number : 12400A-5-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 61.61

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    5/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    12.5
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    6
  • Trusco Code
    812-0188
  • Mass(g)
    14
7/16
16.3
13
8
812-0097
15 Day(s)
MYR 63.43

Part Number : 12400A-7-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 63.43

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    7/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    16.3
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    8
  • Trusco Code
    812-0097
  • Mass(g)
    18
7/32
-
-
-
812-0098
15 Day(s)
MYR 58.32

Part Number : 12400A-7-32
Days to Ship 15 Day(s)
Standard Unit Price MYR 58.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    7/32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    -
  • Dimension D2(mm)
    -
  • Dimension L(mm)
    -
  • Trusco Code
    812-0098
  • Mass(g)
    -
9/16
20
13
9
812-0099
15 Day(s)
MYR 67.87

Part Number : 12400A-9-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 67.87

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    20
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    9
  • Trusco Code
    812-0099
  • Mass(g)
    20
9/32
11.3
13
5
812-0100
15 Day(s)
MYR 58.32

Part Number : 12400A-9-32
Days to Ship 15 Day(s)
Standard Unit Price MYR 58.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9/32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    11.3
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    5
  • Trusco Code
    812-0100
  • Mass(g)
    14
11/32
13.8
13
7
812-0182
15 Day(s)
MYR 61.61

Part Number : 12400A-11-32
Days to Ship 15 Day(s)
Standard Unit Price MYR 61.61

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    11/32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    13.8
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    7
  • Trusco Code
    812-0182
  • Mass(g)
    14
4
7.5
13
4
812-0203
15 Day(s)
MYR 52.32

Part Number : 12400M-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 52.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    7.5
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    4
  • Trusco Code
    812-0203
  • Mass(g)
    14
4.5
8.1
13
4
812-0204
15 Day(s)
MYR 52.32

Part Number : 12400M-4.5
Days to Ship 15 Day(s)
Standard Unit Price MYR 52.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    4.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    8.1
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    4
  • Trusco Code
    812-0204
  • Mass(g)
    14
5
8.8
13
4
812-0205
15 Day(s)
MYR 52.32

Part Number : 12400M-5
Days to Ship 15 Day(s)
Standard Unit Price MYR 52.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    8.8
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    4
  • Trusco Code
    812-0205
  • Mass(g)
    14
5.5
9.4
13
4
812-0206
15 Day(s)
MYR 52.32

Part Number : 12400M-5.5
Days to Ship 15 Day(s)
Standard Unit Price MYR 52.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    5.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    9.4
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    4
  • Trusco Code
    812-0206
  • Mass(g)
    14
6
10
13
5
812-0207
15 Day(s)
MYR 52.32

Part Number : 12400M-6
Days to Ship 15 Day(s)
Standard Unit Price MYR 52.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    6
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    10
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    5
  • Trusco Code
    812-0207
  • Mass(g)
    14
7
11.3
13
5
812-0208
15 Day(s)
MYR 52.32

Part Number : 12400M-7
Days to Ship 15 Day(s)
Standard Unit Price MYR 52.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    11.3
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    5
  • Trusco Code
    812-0208
  • Mass(g)
    14
8
12.5
13
6
812-0209
15 Day(s)
MYR 55.02

Part Number : 12400M-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 55.02

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    12.5
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    6
  • Trusco Code
    812-0209
  • Mass(g)
    14
9
13.8
13
7
812-0210
15 Day(s)
MYR 55.02

Part Number : 12400M-9
Days to Ship 15 Day(s)
Standard Unit Price MYR 55.02

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    13.8
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    7
  • Trusco Code
    812-0210
  • Mass(g)
    14
10
15
13
7
812-0198
15 Day(s)
MYR 56.16

Part Number : 12400M-10
Days to Ship 15 Day(s)
Standard Unit Price MYR 56.16

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    15
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    7
  • Trusco Code
    812-0198
  • Mass(g)
    15
11
16.3
13
8
812-0199
15 Day(s)
MYR 56.25

Part Number : 12400M-11
Days to Ship 15 Day(s)
Standard Unit Price MYR 56.25

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    11
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    16.3
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    8
  • Trusco Code
    812-0199
  • Mass(g)
    18
12
17.5
13
8
812-0200
15 Day(s)
MYR 56.29

Part Number : 12400M-12
Days to Ship 15 Day(s)
Standard Unit Price MYR 56.29

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    17.5
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    8
  • Trusco Code
    812-0200
  • Mass(g)
    19
13
18.8
13
8
812-0201
15 Day(s)
MYR 58.47

Part Number : 12400M-13
Days to Ship 15 Day(s)
Standard Unit Price MYR 58.47

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    18.8
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    8
  • Trusco Code
    812-0201
  • Mass(g)
    19
14
20
13
9
812-0202
15 Day(s)
MYR 60.70

Part Number : 12400M-14
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.70

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    20
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    9
  • Trusco Code
    812-0202
  • Mass(g)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)