(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 1/4" (6.35 mm) Torx Cross-Head Bit Socket 2025-28 (IP)

Hand Socket 1/4" (6.35 mm) Torx Cross-Head Bit Socket 2025-28 (IP)

Standard Unit Price:
MYR 85.62-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    28
  • Details Type
    Torx cross-head type
  • Tip dimensions
    12 mm
  • Outer Diameter(mm)
    12

Catalog

Japanese Only

Part Number
Shaft measurements(mm)

Refine by

  • 2.3
  • 2.5
  • 2.7
  • 3.3
  • 3.9
  • 4.5
  • 5
  • 5.6
  • 6.7
  • Clear
Trusco Code

Refine by

  • 811-7712
  • 811-7711
  • 811-7710
  • 811-7709
  • 811-7708
  • 811-7707
  • 811-7706
  • 811-7705
  • 811-7703
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2.3
811-7711
15 Day(s)
MYR 85.62

Part Number : 2025.28-8IP
Days to Ship 15 Day(s)
Standard Unit Price MYR 85.62

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    28
  • Shaft measurements(mm)
    2.3
  • Details Type
    Torx cross-head type
  • Tip dimensions
    12 mm
  • Outer Diameter(mm)
    12
  • Trusco Code
    811-7711
  • Mass(g)
    10
2.5
811-7712
15 Day(s)
MYR 85.62

Part Number : 2025.28-9IP
Days to Ship 15 Day(s)
Standard Unit Price MYR 85.62

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    28
  • Shaft measurements(mm)
    2.5
  • Details Type
    Torx cross-head type
  • Tip dimensions
    12 mm
  • Outer Diameter(mm)
    12
  • Trusco Code
    811-7712
  • Mass(g)
    10
2.7
811-7703
15 Day(s)
MYR 85.62

Part Number : 2025.28-10IP
Days to Ship 15 Day(s)
Standard Unit Price MYR 85.62

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    28
  • Shaft measurements(mm)
    2.7
  • Details Type
    Torx cross-head type
  • Tip dimensions
    12 mm
  • Outer Diameter(mm)
    12
  • Trusco Code
    811-7703
  • Mass(g)
    10
3.3
811-7705
15 Day(s)
MYR 85.62

Part Number : 2025.28-15IP
Days to Ship 15 Day(s)
Standard Unit Price MYR 85.62

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    28
  • Shaft measurements(mm)
    3.3
  • Details Type
    Torx cross-head type
  • Tip dimensions
    12 mm
  • Outer Diameter(mm)
    12
  • Trusco Code
    811-7705
  • Mass(g)
    10
3.9
811-7706
15 Day(s)
MYR 85.66

Part Number : 2025.28-20IP
Days to Ship 15 Day(s)
Standard Unit Price MYR 85.66

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    28
  • Shaft measurements(mm)
    3.9
  • Details Type
    Torx cross-head type
  • Tip dimensions
    12 mm
  • Outer Diameter(mm)
    12
  • Trusco Code
    811-7706
  • Mass(g)
    11
4.5
811-7707
15 Day(s)
MYR 85.66

Part Number : 2025.28-25IP
Days to Ship 15 Day(s)
Standard Unit Price MYR 85.66

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    28
  • Shaft measurements(mm)
    4.5
  • Details Type
    Torx cross-head type
  • Tip dimensions
    12 mm
  • Outer Diameter(mm)
    12
  • Trusco Code
    811-7707
  • Mass(g)
    11
5
811-7708
15 Day(s)
MYR 85.69

Part Number : 2025.28-27IP
Days to Ship 15 Day(s)
Standard Unit Price MYR 85.69

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    28
  • Shaft measurements(mm)
    5
  • Details Type
    Torx cross-head type
  • Tip dimensions
    12 mm
  • Outer Diameter(mm)
    12
  • Trusco Code
    811-7708
  • Mass(g)
    12
5.6
811-7709
15 Day(s)
MYR 85.69

Part Number : 2025.28-30IP
Days to Ship 15 Day(s)
Standard Unit Price MYR 85.69

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    28
  • Shaft measurements(mm)
    5.6
  • Details Type
    Torx cross-head type
  • Tip dimensions
    12 mm
  • Outer Diameter(mm)
    12
  • Trusco Code
    811-7709
  • Mass(g)
    12
6.7
811-7710
15 Day(s)
MYR 85.72

Part Number : 2025.28-40IP
Days to Ship 15 Day(s)
Standard Unit Price MYR 85.72

Specificationtitle

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    28
  • Shaft measurements(mm)
    6.7
  • Details Type
    Torx cross-head type
  • Tip dimensions
    12 mm
  • Outer Diameter(mm)
    12
  • Trusco Code
    811-7710
  • Mass(g)
    13

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)