(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 1/4 "(6.35 mm) Torx Socket 12425

Impact Socket 1/4 "(6.35 mm) Torx Socket 12425

Standard Unit Price:
MYR 69.88-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Torx
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension D2(mm)
    13

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 3.7
  • 4.6
  • 5.6
  • 6.1
  • 7.4
  • 9.3
  • Clear
Dimension d1(mm)

Refine by

  • 6.6
  • 7.7
  • 8.7
  • 9.2
  • 9.7
  • 12.2
  • Clear
Dimension L(mm)

Refine by

  • 4.6
  • 5.2
  • 5.4
  • 6.6
  • 7
  • 8.2
  • Clear
Trusco Code

Refine by

  • 812-0224
  • 812-0223
  • 812-0222
  • 812-0221
  • 812-0220
  • 812-0219
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3.7
6.6
4.6
812-0220
15 Day(s)
MYR 69.88

Part Number : 12425-E4
Days to Ship 15 Day(s)
Standard Unit Price MYR 69.88

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    3.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    6.6
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    4.6
  • Trusco Code
    812-0220
  • Mass(g)
    14
4.6
7.7
5.2
812-0221
15 Day(s)
MYR 69.92

Part Number : 12425-E5
Days to Ship 15 Day(s)
Standard Unit Price MYR 69.92

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    4.6
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    7.7
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    5.2
  • Trusco Code
    812-0221
  • Mass(g)
    15
5.6
8.7
5.4
812-0222
15 Day(s)
MYR 69.92

Part Number : 12425-E6
Days to Ship 15 Day(s)
Standard Unit Price MYR 69.92

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    5.6
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    8.7
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    5.4
  • Trusco Code
    812-0222
  • Mass(g)
    15
6.1
9.2
6.6
812-0223
15 Day(s)
MYR 69.92

Part Number : 12425-E7
Days to Ship 15 Day(s)
Standard Unit Price MYR 69.92

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    6.1
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    9.2
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    6.6
  • Trusco Code
    812-0223
  • Mass(g)
    15
7.4
9.7
7
812-0224
15 Day(s)
MYR 69.92

Part Number : 12425-E8
Days to Ship 15 Day(s)
Standard Unit Price MYR 69.92

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    7.4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    9.7
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    7
  • Trusco Code
    812-0224
  • Mass(g)
    15
9.3
12.2
8.2
812-0219
15 Day(s)
MYR 72.11

Part Number : 12425-E10
Days to Ship 15 Day(s)
Standard Unit Price MYR 72.11

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    9.3
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    12.2
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    8.2
  • Trusco Code
    812-0219
  • Mass(g)
    15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)