(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 1/4" (6.35 mm) Flathead Bit Socket 2005-25

Hand Socket 1/4" (6.35 mm) Flathead Bit Socket 2005-25

Standard Unit Price:
MYR 49.97-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    25
  • Details Type
    flathead (-)
  • Tip dimensions
    9 mm

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 3
  • 4
  • 5.5
  • 6.5
  • 8
  • 10
  • Clear
Shaft measurements(mm)

Refine by

  • 3
  • 4
  • 5.5
  • 6.5
  • 8
  • 10
  • Clear
Outer Diameter(mm)

Refine by

  • 12
  • 13.1
  • 14.3
  • Clear
Dimension T(mm)

Refine by

  • 0.5
  • 0.8
  • 1.0
  • 1.2
  • 1.6
  • Clear
Trusco Code

Refine by

  • 811-8380
  • 811-8379
  • 811-8378
  • 811-8377
  • 811-8376
  • 811-8375
  • 811-8374
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3
3
12
0.5
811-8375
15 Day(s)
MYR 49.97

Part Number : 2005.25-3
Days to Ship 15 Day(s)
Standard Unit Price MYR 49.97

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    3
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    25
  • Shaft measurements(mm)
    3
  • Details Type
    flathead (-)
  • Tip dimensions
    9 mm
  • Outer Diameter(mm)
    12
  • Dimension T(mm)
    0.5
  • Trusco Code
    811-8375
  • Mass(g)
    9
4
4
12
0.8
811-8376
15 Day(s)
MYR 50.01

Part Number : 2005.25-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 50.01

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    4
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    25
  • Shaft measurements(mm)
    4
  • Details Type
    flathead (-)
  • Tip dimensions
    9 mm
  • Outer Diameter(mm)
    12
  • Dimension T(mm)
    0.8
  • Trusco Code
    811-8376
  • Mass(g)
    10
5.5
5.5
12
1.0
811-8377
15 Day(s)
MYR 50.01

Part Number : 2005.25-5
Days to Ship 15 Day(s)
Standard Unit Price MYR 50.01

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    5.5
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    25
  • Shaft measurements(mm)
    5.5
  • Details Type
    flathead (-)
  • Tip dimensions
    9 mm
  • Outer Diameter(mm)
    12
  • Dimension T(mm)
    1.0
  • Trusco Code
    811-8377
  • Mass(g)
    10
6.5
6.5
13.1
1.2
811-8378
15 Day(s)
MYR 50.04

Part Number : 2005.25-6
Days to Ship 15 Day(s)
Standard Unit Price MYR 50.04

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    6.5
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    25
  • Shaft measurements(mm)
    6.5
  • Details Type
    flathead (-)
  • Tip dimensions
    9 mm
  • Outer Diameter(mm)
    13.1
  • Dimension T(mm)
    1.2
  • Trusco Code
    811-8378
  • Mass(g)
    11
8
8
13.1
1.2
811-8379
15 Day(s)
MYR 50.07

Part Number : 2005.25-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 50.07

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    25
  • Shaft measurements(mm)
    8
  • Details Type
    flathead (-)
  • Tip dimensions
    9 mm
  • Outer Diameter(mm)
    13.1
  • Dimension T(mm)
    1.2
  • Trusco Code
    811-8379
  • Mass(g)
    12
8
8
13.1
1.6
811-8380
15 Day(s)
MYR 50.07

Part Number : 2005.25-9
Days to Ship 15 Day(s)
Standard Unit Price MYR 50.07

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    25
  • Shaft measurements(mm)
    8
  • Details Type
    flathead (-)
  • Tip dimensions
    9 mm
  • Outer Diameter(mm)
    13.1
  • Dimension T(mm)
    1.6
  • Trusco Code
    811-8380
  • Mass(g)
    12
10
10
14.3
1.6
811-8374
15 Day(s)
MYR 50.10

Part Number : 2005.25-10
Days to Ship 15 Day(s)
Standard Unit Price MYR 50.10

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    10
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    25
  • Shaft measurements(mm)
    10
  • Details Type
    flathead (-)
  • Tip dimensions
    9 mm
  • Outer Diameter(mm)
    14.3
  • Dimension T(mm)
    1.6
  • Trusco Code
    811-8374
  • Mass(g)
    13

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)