(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Impact Socket 1-1/2 "(38.1 mm) Universal Joint 17770 17770

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Impact Socket 1-1/2 "(38.1 mm) Universal Joint 17770
Part Number: 17770

Standard Unit Price: MYR 7,175.98 Special Price MYR 7,175.98
Days to Ship: 12 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 17770

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    200
  • Trusco Code
    853-1810
  • Mass(g)
    4,700

Please check the type/dimensions/specifications of the part 17770 in the Impact Socket 1-1/2 "(38.1 mm) Universal Joint 17770 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)