(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 2-1/2 "(63.5 mm) Extension Bar 19760-250/-500

Impact Socket 2-1/2 "(63.5 mm) Extension Bar 19760-250/-500

Standard Unit Price:
MYR 13,508.70-
Days to Ship :
12 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Dimension D(mm)
    127

Catalog

Japanese Only

Part Number
Overall length (L dimension)(mm)

Refine by

  • 250
  • 500
  • Clear
Trusco Code

Refine by

  • 853-2270
  • 853-2269
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
250
853-2269
12 Day(s)
MYR 13,508.70

Part Number : 19760-250
Days to Ship 12 Day(s)
Standard Unit Price MYR 13,508.70

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    250
  • Dimension D(mm)
    127
  • Trusco Code
    853-2269
  • Mass(g)
    17,800
500
853-2270
12 Day(s)
MYR 16,672.70

Part Number : 19760-500
Days to Ship 12 Day(s)
Standard Unit Price MYR 16,672.70

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    500
  • Dimension D(mm)
    127
  • Trusco Code
    853-2270
  • Mass(g)
    27,800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)