(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Hand Socket 3/8" "(9.5 mm) Push-Button Type Neck-Swivel Ratchet Handle 3774NB/3774PB/3774JB 3774JB

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hand Socket 3/8" "(9.5 mm) Push-Button Type Neck-Swivel Ratchet Handle 3774NB/3774PB/3774JB
Part Number: 3774JB

Standard Unit Price: MYR 505.50 Special Price MYR 505.50
Days to Ship: 15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3774JB

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    285
  • Dimension H(mm)
    15.7
  • Dimension D(mm)
    30.5
  • Dimension T(mm)
    26.4
  • Trusco Code
    811-9032
  • Specifications
    Handle: rubber type
  • Mass(g)
    367

Please check the type/dimensions/specifications of the part 3774JB in the Hand Socket 3/8" "(9.5 mm) Push-Button Type Neck-Swivel Ratchet Handle 3774NB/3774PB/3774JB series.

Products like this...

Part Number
3774NB
3774PB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall length (L dimension)
(mm)
Trusco Code Specifications Mass
(g)

MYR 464.14

1 Piece(s) 15 Day(s) 265811-9035Handle: metal type (with anti-slip)378

MYR 553.37

1 Piece(s) 15 Day(s) 265811-9142Handle: metal type373

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)