(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 3/4 "(19 mm) Torx Socket 16425

Impact Socket 3/4 "(19 mm) Torx Socket 16425

Standard Unit Price:
MYR 210.48-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    Torx
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    50
  • Dimension D2(mm)
    44

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 16.5
  • 18.3
  • 20.1
  • 22
  • Clear
Dimension d1(mm)

Refine by

  • 26.3
  • 28.8
  • 31.3
  • 32.5
  • Clear
Dimension L(mm)

Refine by

  • 13
  • 14.4
  • 15.5
  • 17
  • Clear
Trusco Code

Refine by

  • 812-1163
  • 812-1162
  • 812-1161
  • 812-1160
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16.5
26.3
13
812-1160
15 Day(s)
MYR 210.48

Part Number : 16425-E18
Days to Ship 15 Day(s)
Standard Unit Price MYR 210.48

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    16.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    50
  • Dimension d1(mm)
    26.3
  • Dimension D2(mm)
    44
  • Dimension L(mm)
    13
  • Trusco Code
    812-1160
  • Mass(g)
    355
18.3
28.8
14.4
812-1161
15 Day(s)
MYR 210.94

Part Number : 16425-E20
Days to Ship 15 Day(s)
Standard Unit Price MYR 210.94

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    18.3
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    50
  • Dimension d1(mm)
    28.8
  • Dimension D2(mm)
    44
  • Dimension L(mm)
    14.4
  • Trusco Code
    812-1161
  • Mass(g)
    370
20.1
31.3
15.5
812-1162
15 Day(s)
MYR 211.56

Part Number : 16425-E22
Days to Ship 15 Day(s)
Standard Unit Price MYR 211.56

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    20.1
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    50
  • Dimension d1(mm)
    31.3
  • Dimension D2(mm)
    44
  • Dimension L(mm)
    15.5
  • Trusco Code
    812-1162
  • Mass(g)
    390
22
32.5
17
812-1163
15 Day(s)
MYR 211.56

Part Number : 16425-E24
Days to Ship 15 Day(s)
Standard Unit Price MYR 211.56

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    22
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    50
  • Dimension d1(mm)
    32.5
  • Dimension D2(mm)
    44
  • Dimension L(mm)
    17
  • Trusco Code
    812-1163
  • Mass(g)
    390

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)