(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 3/4 "(19 mm) Torx Deep Socket 16325

Impact Socket 3/4 "(19 mm) Torx Deep Socket 16325

Standard Unit Price:
MYR 313.87-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    Torx
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    100
  • Dimension H(mm)
    74
  • Dimension D2(mm)
    44

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 16.5
  • 18.3
  • 20.1
  • 22
  • Clear
Dimension d1(mm)

Refine by

  • 26.3
  • 28.8
  • 31.3
  • 32.5
  • Clear
Dimension L(mm)

Refine by

  • 13
  • 14.4
  • 15.5
  • 17
  • Clear
Trusco Code

Refine by

  • 812-1024
  • 812-1023
  • 812-1022
  • 812-1021
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16.5
26.3
13
812-1021
15 Day(s)
MYR 313.87

Part Number : 16325-E18
Days to Ship 15 Day(s)
Standard Unit Price MYR 313.87

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    16.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    100
  • Dimension H(mm)
    74
  • Dimension d1(mm)
    26.3
  • Dimension D2(mm)
    44
  • Dimension L(mm)
    13
  • Trusco Code
    812-1021
  • Mass(g)
    520
18.3
28.8
14.4
812-1022
15 Day(s)
MYR 315.12

Part Number : 16325-E20
Days to Ship 15 Day(s)
Standard Unit Price MYR 315.12

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    18.3
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    100
  • Dimension H(mm)
    74
  • Dimension d1(mm)
    28.8
  • Dimension D2(mm)
    44
  • Dimension L(mm)
    14.4
  • Trusco Code
    812-1022
  • Mass(g)
    560
20.1
31.3
15.5
812-1023
15 Day(s)
MYR 316.05

Part Number : 16325-E22
Days to Ship 15 Day(s)
Standard Unit Price MYR 316.05

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    20.1
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    100
  • Dimension H(mm)
    74
  • Dimension d1(mm)
    31.3
  • Dimension D2(mm)
    44
  • Dimension L(mm)
    15.5
  • Trusco Code
    812-1023
  • Mass(g)
    600
22
32.5
17
812-1024
15 Day(s)
MYR 316.36

Part Number : 16325-E24
Days to Ship 15 Day(s)
Standard Unit Price MYR 316.36

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    [Special] Torx
  • Width across flat dimension
    22
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    100
  • Dimension H(mm)
    74
  • Dimension d1(mm)
    32.5
  • Dimension D2(mm)
    44
  • Dimension L(mm)
    17
  • Trusco Code
    812-1024
  • Mass(g)
    630

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)