(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 3/8 "(9.5 mm) Surface Socket 13410M

Impact Socket 3/8 "(9.5 mm) Surface Socket 13410M

Standard Unit Price:
MYR 66.81-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 17
  • 18
  • 19
  • 22
  • Clear
Dimension d1(mm)

Refine by

  • 10.8
  • 12
  • 13.3
  • 14.5
  • 15.8
  • 17
  • 18.3
  • 19.5
  • 20.8
  • 22
  • 24.5
  • 27
  • 30.8
  • Clear
Dimension D2(mm)

Refine by

  • 19
  • 22
  • Clear
Dimension L(mm)

Refine by

  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • Clear
Trusco Code

Refine by

  • 812-0477
  • 812-0476
  • 812-0475
  • 812-0474
  • 812-0473
  • 812-0472
  • 812-0471
  • 812-0470
  • 812-0469
  • 812-0468
  • 812-0467
  • 812-0466
  • 812-0465
  • 812-0464
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6
10.8
19
5
812-0474
15 Day(s)
MYR 66.81

Part Number : 13410M-6
Days to Ship 15 Day(s)
Standard Unit Price MYR 66.81

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    6
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    10.8
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    5
  • Trusco Code
    812-0474
  • Mass(g)
    40
7
12
19
5
812-0475
15 Day(s)
MYR 66.81

Part Number : 13410M-7
Days to Ship 15 Day(s)
Standard Unit Price MYR 66.81

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    12
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    5
  • Trusco Code
    812-0475
  • Mass(g)
    40
8
13.3
19
6
812-0476
15 Day(s)
MYR 66.81

Part Number : 13410M-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 66.81

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    13.3
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    6
  • Trusco Code
    812-0476
  • Mass(g)
    40
9
14.5
19
7
812-0477
15 Day(s)
MYR 66.81

Part Number : 13410M-9
Days to Ship 15 Day(s)
Standard Unit Price MYR 66.81

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    14.5
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    7
  • Trusco Code
    812-0477
  • Mass(g)
    40
10
15.8
19
7
812-0464
15 Day(s)
MYR 71.79

Part Number : 13410M-10
Days to Ship 15 Day(s)
Standard Unit Price MYR 71.79

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    15.8
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    7
  • Trusco Code
    812-0464
  • Mass(g)
    40
11
17
19
8
812-0465
15 Day(s)
MYR 71.85

Part Number : 13410M-11
Days to Ship 15 Day(s)
Standard Unit Price MYR 71.85

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    11
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    17
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    8
  • Trusco Code
    812-0465
  • Mass(g)
    42
12
18.3
19
9
812-0466
15 Day(s)
MYR 72.10

Part Number : 13410M-12
Days to Ship 15 Day(s)
Standard Unit Price MYR 72.10

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    18.3
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    9
  • Trusco Code
    812-0466
  • Mass(g)
    50
13
19.5
22
10
812-0467
15 Day(s)
MYR 72.29

Part Number : 13410M-13
Days to Ship 15 Day(s)
Standard Unit Price MYR 72.29

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    19.5
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    10
  • Trusco Code
    812-0467
  • Mass(g)
    56
14
20.8
22
10
812-0468
15 Day(s)
MYR 72.29

Part Number : 13410M-14
Days to Ship 15 Day(s)
Standard Unit Price MYR 72.29

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    20.8
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    10
  • Trusco Code
    812-0468
  • Mass(g)
    56
15
22
22
11
812-0469
15 Day(s)
MYR 77.77

Part Number : 13410M-15
Days to Ship 15 Day(s)
Standard Unit Price MYR 77.77

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    15
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    22
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    11
  • Trusco Code
    812-0469
  • Mass(g)
    56
17
24.5
22
12
812-0470
15 Day(s)
MYR 77.89

Part Number : 13410M-17
Days to Ship 15 Day(s)
Standard Unit Price MYR 77.89

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    24.5
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    12
  • Trusco Code
    812-0470
  • Mass(g)
    60
18
-
-
-
812-0471
15 Day(s)
MYR 81.76

Part Number : 13410M-18
Days to Ship 15 Day(s)
Standard Unit Price MYR 81.76

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    18
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    -
  • Dimension D2(mm)
    -
  • Dimension L(mm)
    -
  • Trusco Code
    812-0471
  • Mass(g)
    -
19
27
22
12
812-0472
15 Day(s)
MYR 85.80

Part Number : 13410M-19
Days to Ship 15 Day(s)
Standard Unit Price MYR 85.80

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    27
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    12
  • Trusco Code
    812-0472
  • Mass(g)
    67
22
30.8
22
13
812-0473
15 Day(s)
MYR 92.54

Part Number : 13410M-22
Days to Ship 15 Day(s)
Standard Unit Price MYR 92.54

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    22
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    30.8
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    13
  • Trusco Code
    812-0473
  • Mass(g)
    72

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)