(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 3/8 "(9.5 mm) Universal Socket 13440M/13440A

Impact Socket 3/8 "(9.5 mm) Universal Socket 13440M/13440A

Standard Unit Price:
MYR 260.06-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1/2
  • 3/4
  • 3/8
  • 5/8
  • 7/16
  • 9/16
  • 10
  • 11
  • 11/16
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 19
  • 20
  • 22
  • 24
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 57
  • 59
  • 61
  • 63
  • Clear
Dimension L(mm)

Refine by

  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 13
  • Clear
Dimension D(mm)

Refine by

  • 15.8
  • 17
  • 18.3
  • 19.5
  • 20.8
  • 22
  • 23.3
  • 24.5
  • 25.8
  • 27
  • 29.5
  • 32
  • 34.5
  • Clear
Trusco Code

Refine by

  • 812-0510
  • 812-0509
  • 812-0508
  • 812-0507
  • 812-0506
  • 812-0505
  • 812-0504
  • 812-0503
  • 812-0502
  • 812-0501
  • 812-0500
  • 812-0499
  • 812-0498
  • 812-0497
  • 812-0496
  • 812-0495
  • 812-0494
  • 812-0493
  • 812-0492
  • 812-0491
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/2
57
6
19.5
812-0492
15 Day(s)
MYR 292.47

Part Number : 13440A-1-2
Days to Ship 15 Day(s)
Standard Unit Price MYR 292.47

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1/2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    57
  • Dimension L(mm)
    6
  • Dimension D(mm)
    19.5
  • Trusco Code
    812-0492
  • Mass(g)
    115
3/4
61
10
27
812-0493
15 Day(s)
MYR 292.94

Part Number : 13440A-3-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 292.94

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    61
  • Dimension L(mm)
    10
  • Dimension D(mm)
    27
  • Trusco Code
    812-0493
  • Mass(g)
    130
3/8
57
5
15.8
812-0494
15 Day(s)
MYR 292.47

Part Number : 13440A-3-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 292.47

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    57
  • Dimension L(mm)
    5
  • Dimension D(mm)
    15.8
  • Trusco Code
    812-0494
  • Mass(g)
    115
5/8
59
8
23.3
812-0495
15 Day(s)
MYR 292.63

Part Number : 13440A-5-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 292.63

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    5/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    59
  • Dimension L(mm)
    8
  • Dimension D(mm)
    23.3
  • Trusco Code
    812-0495
  • Mass(g)
    120
7/16
57
6
17
812-0496
15 Day(s)
MYR 292.47

Part Number : 13440A-7-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 292.47

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    7/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    57
  • Dimension L(mm)
    6
  • Dimension D(mm)
    17
  • Trusco Code
    812-0496
  • Mass(g)
    115
9/16
59
7
20.8
812-0497
15 Day(s)
MYR 292.63

Part Number : 13440A-9-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 292.63

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    59
  • Dimension L(mm)
    7
  • Dimension D(mm)
    20.8
  • Trusco Code
    812-0497
  • Mass(g)
    120
11/16
59
8
24.5
812-0491
15 Day(s)
MYR 292.63

Part Number : 13440A-11-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 292.63

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    11/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    59
  • Dimension L(mm)
    8
  • Dimension D(mm)
    24.5
  • Trusco Code
    812-0491
  • Mass(g)
    120
10
57
5
15.8
812-0498
15 Day(s)
MYR 260.06

Part Number : 13440M-10
Days to Ship 15 Day(s)
Standard Unit Price MYR 260.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    57
  • Dimension L(mm)
    5
  • Dimension D(mm)
    15.8
  • Trusco Code
    812-0498
  • Mass(g)
    115
11
57
6
17
812-0499
15 Day(s)
MYR 260.06

Part Number : 13440M-11
Days to Ship 15 Day(s)
Standard Unit Price MYR 260.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    11
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    57
  • Dimension L(mm)
    6
  • Dimension D(mm)
    17
  • Trusco Code
    812-0499
  • Mass(g)
    115
12
57
6
18.3
812-0500
15 Day(s)
MYR 260.06

Part Number : 13440M-12
Days to Ship 15 Day(s)
Standard Unit Price MYR 260.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    57
  • Dimension L(mm)
    6
  • Dimension D(mm)
    18.3
  • Trusco Code
    812-0500
  • Mass(g)
    115
13
57
6
19.5
812-0501
15 Day(s)
MYR 260.06

Part Number : 13440M-13
Days to Ship 15 Day(s)
Standard Unit Price MYR 260.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    57
  • Dimension L(mm)
    6
  • Dimension D(mm)
    19.5
  • Trusco Code
    812-0501
  • Mass(g)
    115
14
59
7
20.8
812-0502
15 Day(s)
MYR 260.21

Part Number : 13440M-14
Days to Ship 15 Day(s)
Standard Unit Price MYR 260.21

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    59
  • Dimension L(mm)
    7
  • Dimension D(mm)
    20.8
  • Trusco Code
    812-0502
  • Mass(g)
    120
15
59
7
22
812-0503
15 Day(s)
MYR 260.21

Part Number : 13440M-15
Days to Ship 15 Day(s)
Standard Unit Price MYR 260.21

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    15
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    59
  • Dimension L(mm)
    7
  • Dimension D(mm)
    22
  • Trusco Code
    812-0503
  • Mass(g)
    120
16
59
8
23.3
812-0504
15 Day(s)
MYR 260.21

Part Number : 13440M-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 260.21

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    59
  • Dimension L(mm)
    8
  • Dimension D(mm)
    23.3
  • Trusco Code
    812-0504
  • Mass(g)
    120
17
59
8
24.5
812-0505
15 Day(s)
MYR 260.21

Part Number : 13440M-17
Days to Ship 15 Day(s)
Standard Unit Price MYR 260.21

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    59
  • Dimension L(mm)
    8
  • Dimension D(mm)
    24.5
  • Trusco Code
    812-0505
  • Mass(g)
    120
18
61
9
25.8
812-0506
15 Day(s)
MYR 260.40

Part Number : 13440M-18
Days to Ship 15 Day(s)
Standard Unit Price MYR 260.40

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    18
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    61
  • Dimension L(mm)
    9
  • Dimension D(mm)
    25.8
  • Trusco Code
    812-0506
  • Mass(g)
    126
19
61
10
27
812-0507
15 Day(s)
MYR 260.53

Part Number : 13440M-19
Days to Ship 15 Day(s)
Standard Unit Price MYR 260.53

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    61
  • Dimension L(mm)
    10
  • Dimension D(mm)
    27
  • Trusco Code
    812-0507
  • Mass(g)
    130
20
61
10
29.5
812-0508
15 Day(s)
MYR 273.35

Part Number : 13440M-20
Days to Ship 15 Day(s)
Standard Unit Price MYR 273.35

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    20
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    61
  • Dimension L(mm)
    10
  • Dimension D(mm)
    29.5
  • Trusco Code
    812-0508
  • Mass(g)
    135
22
61
13
32
812-0509
15 Day(s)
MYR 262.24

Part Number : 13440M-22
Days to Ship 15 Day(s)
Standard Unit Price MYR 262.24

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    22
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    61
  • Dimension L(mm)
    13
  • Dimension D(mm)
    32
  • Trusco Code
    812-0509
  • Mass(g)
    185
24
63
13
34.5
812-0510
15 Day(s)
MYR 262.40

Part Number : 13440M-24
Days to Ship 15 Day(s)
Standard Unit Price MYR 262.40

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    24
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    63
  • Dimension L(mm)
    13
  • Dimension D(mm)
    34.5
  • Trusco Code
    812-0510
  • Mass(g)
    190

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)