(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 1/2" "(12.7 mm) Hex Extra Deep Socket 4300M(L120)

Hand Socket 1/2" "(12.7 mm) Hex Extra Deep Socket 4300M(L120)

Standard Unit Price:
MYR 222.91-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    120
  • Dimension H(mm)
    102

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 8
  • 10
  • 12
  • 14
  • 16
  • Clear
Dimension d1(mm)

Refine by

  • 13.2
  • 15.3
  • 17.8
  • 20.3
  • 22.8
  • Clear
Dimension D2(mm)

Refine by

  • 21
  • 21.8
  • 22
  • Clear
Dimension L(mm)

Refine by

  • 9
  • 11
  • 13
  • 15
  • 17
  • Clear
Trusco Code

Refine by

  • 811-9396
  • 811-9393
  • 811-9392
  • 811-9391
  • 811-9390
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
13.2
21
9
811-9396
15 Day(s)
MYR 222.91

Part Number : 4300M-8-L120
Days to Ship 15 Day(s)
Standard Unit Price MYR 222.91

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    120
  • Dimension H(mm)
    102
  • Dimension d1(mm)
    13.2
  • Dimension D2(mm)
    21
  • Dimension L(mm)
    9
  • Trusco Code
    811-9396
  • Mass(g)
    120
10
15.3
21
11
811-9390
15 Day(s)
MYR 223.47

Part Number : 4300M-10-L120
Days to Ship 15 Day(s)
Standard Unit Price MYR 223.47

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    120
  • Dimension H(mm)
    102
  • Dimension d1(mm)
    15.3
  • Dimension D2(mm)
    21
  • Dimension L(mm)
    11
  • Trusco Code
    811-9390
  • Mass(g)
    138
12
17.8
21
13
811-9391
15 Day(s)
MYR 224.06

Part Number : 4300M-12-L120
Days to Ship 15 Day(s)
Standard Unit Price MYR 224.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    120
  • Dimension H(mm)
    102
  • Dimension d1(mm)
    17.8
  • Dimension D2(mm)
    21
  • Dimension L(mm)
    13
  • Trusco Code
    811-9391
  • Mass(g)
    157
14
20.3
21.8
15
811-9392
15 Day(s)
MYR 225.18

Part Number : 4300M-14-L120
Days to Ship 15 Day(s)
Standard Unit Price MYR 225.18

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    120
  • Dimension H(mm)
    102
  • Dimension d1(mm)
    20.3
  • Dimension D2(mm)
    21.8
  • Dimension L(mm)
    15
  • Trusco Code
    811-9392
  • Mass(g)
    193
16
22.8
22
17
811-9393
15 Day(s)
MYR 255.93

Part Number : 4300M-16-L120
Days to Ship 15 Day(s)
Standard Unit Price MYR 255.93

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    120
  • Dimension H(mm)
    102
  • Dimension d1(mm)
    22.8
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    17
  • Trusco Code
    811-9393
  • Mass(g)
    210

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)