(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Hand Socket 1/2" "(12.7 mm) Surface Deep Socket 4310M 4310M-11

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hand Socket 1/2" "(12.7 mm) Surface Deep Socket 4310M
Part Number: 4310M-11

Standard Unit Price: MYR 127.51 Special Price MYR 127.51
Days to Ship: 15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 4310M-11

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Surface
  • Width across flat dimension
    11
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    77
  • Dimension H(mm)
    59
  • Dimension d1(mm)
    16.5
  • Dimension D2(mm)
    21
  • Dimension L(mm)
    12
  • Trusco Code
    811-9424
  • Mass(g)
    86

Please check the type/dimensions/specifications of the part 4310M-11 in the Hand Socket 1/2" "(12.7 mm) Surface Deep Socket 4310M series.

Products like this...

Part Number
4310M-10
4310M-12
4310M-13
4310M-14
4310M-15
4310M-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth across flat dimension Dimension H
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

MYR 127.30

1 Piece(s) 15 Day(s) 105915.32111811-942382

MYR 127.58

1 Piece(s) 15 Day(s) 125917.82113811-942592

MYR 127.64

1 Piece(s) 15 Day(s) 13591921.814811-9426106

MYR 127.98

1 Piece(s) 15 Day(s) 145920.321.815811-9427115

MYR 144.01

1 Piece(s) 15 Day(s) 155921.521.816811-9428123

MYR 144.56

1 Piece(s) 15 Day(s) 165922.82217811-9429141

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)