(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Power-Stretch Three-Quarter Length Pants JW-631

Click this image to zoom it.

Move the mouse over the image to zoom

Power-Stretch Three-Quarter Length Pants JW-631

Standard Unit Price:
MYR 82.32
Days to Ship :
10 Day(s) or more

[Features]
· Cool inner-wear made with special fiber.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Color Details
    Black
  • Waist(cm)
    94-104
  • JAN Code
    4970687607761
  • Material Quality
    Main Body: 85% Polyester, 15% Polyurethane; Waist Section: 70% Polyester, 30% Nylon
  • Weight(g)
    299
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
MYR 82.32

Part Number : 4083009215
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 82.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Color Details
    Black
  • Waist(cm)
    94-104
  • JAN Code
    4970687607761
  • Material Quality
    Main Body: 85% Polyester, 15% Polyurethane; Waist Section: 70% Polyester, 30% Nylon
  • Weight(g)
    299

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)