(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Beaver, Astronic, Piset Die Head for Conduits (Manual)

Beaver, Astronic, Piset Die Head for Conduits (Manual)

Standard Unit Price:
MYR 2,636.11
Days to Ship :
11 Day(s)

[Features]
· Chasing tool can be replaced with one touch as set on the machine. Requires just 10 seconds.
[Applications]
· For Beaver, Astronic, Pipe Set.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Dimensions

Refine by

  • C19~39、PF1/2~1"
  • C19~39、PF1/2~1 1/4"
  • C51~75、PF1 1/2~3"
  • Clear
Compatible Model

Refine by

  • Beaver Cloth 25, Astronic 1/1.5
  • Beaver 50, Supermatic, AS2, P40, P60, Beaver 80, AS3, P90, 3SG, Beaver 100, AS4, 4SB
  • Beaver 50, Supermatic, AS2, P40, P60, Beaver 80, AS3, P90, 3SG, Beaver 100, AS4, 4SB, No.6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
C19~39、PF1/2~1 1/4"
Beaver 50, Supermatic, AS2, P40, P60, Beaver 80, AS3, P90, 3SG, Beaver 100, AS4, 4SB
11 Day(s)
MYR 2,636.11

Part Number : 20147
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,636.11

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For electrical wire conduits (manual)
  • Dimensions
    C19~39、PF1/2~1 1/4"
  • Compatible Model
    Beaver 50, Supermatic, AS2, P40, P60, Beaver 80, AS3, P90, 3SG, Beaver 100, AS4, 4SB
C51~75、PF1 1/2~3"
Beaver 50, Supermatic, AS2, P40, P60, Beaver 80, AS3, P90, 3SG, Beaver 100, AS4, 4SB, No.6
11 Day(s)
MYR 2,636.11

Part Number : 20157
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,636.11

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For electrical wire conduits (manual)
  • Dimensions
    C51~75、PF1 1/2~3"
  • Compatible Model
    Beaver 50, Supermatic, AS2, P40, P60, Beaver 80, AS3, P90, 3SG, Beaver 100, AS4, 4SB, No.6
C19~39、PF1/2~1"
Beaver Cloth 25, Astronic 1/1.5
11 Day(s)
MYR 2,636.11

Part Number : AS124
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,636.11

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For electrical wire conduits (manual)
  • Dimensions
    C19~39、PF1/2~1"
  • Compatible Model
    Beaver Cloth 25, Astronic 1/1.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)