(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Bolt Machine, Beaver, Astronic, Piset, for Mini Computer, Chaser for Bolt Screw, for Steel Bar

Bolt Machine, Beaver, Astronic, Piset, for Mini Computer, Chaser for Bolt Screw, for Steel Bar

Standard Unit Price:
MYR 609.59-
Days to Ship :
11 Day(s)

[Features]
· Features a longer blade life with our unique heat treatment.
[Applications]
· For Bolt Machine, Beaver, Astronic, Piset and Minicon
· For bolt screws.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Details Type

Refine by

  • Metric Left
  • Metric Right
  • Whitworth Left
  • Whitworth Right
  • Clear
Dimensions

Refine by

  • W1"
  • WL1"
  • W1 1/8~1 1/4"
  • W1 3/8~1 1/2"
  • W1 5/8~1 3/4"
  • W1 7/8~2"
  • WL3/4"
  • W3/8"
  • WL3/8"
  • W5/16"
  • W7/8"
  • WL7/8"
  • M8
  • M10
  • ML10
  • M12
  • ML12
  • M14~16
  • ML14~16
  • M18~22
  • ML18~22
  • M24
  • ML24
  • M27
  • M30~33
  • M36
  • Clear
Compatible Model

Refine by

  • No.1、No.2
  • 25 Pro, No.1, No.2 Mini-Con
  • 25Pro、No.1、No.2
  • For 25 Pro, No.1, No.2 Bolts (Manual)
  • For 25 Pro, No.1, No.2 Mini-Con Bolts (Manual)
  • For bolts (Manual)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Metric Right
M8
25Pro、No.1、No.2
11 Day(s)
MYR 639.14

Part Number : 89001
Days to Ship 11 Day(s)
Standard Unit Price MYR 639.14

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Right
  • Dimensions
    M8
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    25Pro、No.1、No.2
Metric Right
M10
For 25 Pro, No.1, No.2 Bolts (Manual)
11 Day(s)
MYR 639.14

Part Number : 89002
Days to Ship 11 Day(s)
Standard Unit Price MYR 639.14

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Right
  • Dimensions
    M10
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For 25 Pro, No.1, No.2 Bolts (Manual)
Metric Right
M12
For 25 Pro, No.1, No.2 Bolts (Manual)
11 Day(s)
MYR 639.14

Part Number : 89003
Days to Ship 11 Day(s)
Standard Unit Price MYR 639.14

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Right
  • Dimensions
    M12
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For 25 Pro, No.1, No.2 Bolts (Manual)
Metric Right
M24
For 25 Pro, No.1, No.2 Bolts (Manual)
11 Day(s)
MYR 639.14

Part Number : 89009
Days to Ship 11 Day(s)
Standard Unit Price MYR 639.14

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Right
  • Dimensions
    M24
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For 25 Pro, No.1, No.2 Bolts (Manual)
Whitworth Right
W5/16"
25 Pro, No.1, No.2 Mini-Con
11 Day(s)
MYR 609.59

Part Number : 89079
Days to Ship 11 Day(s)
Standard Unit Price MYR 609.59

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth Right
  • Dimensions
    W5/16"
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    25 Pro, No.1, No.2 Mini-Con
Whitworth Right
W3/8"
For 25 Pro, No.1, No.2 Mini-Con Bolts (Manual)
11 Day(s)
MYR 609.59

Part Number : 89080
Days to Ship 11 Day(s)
Standard Unit Price MYR 609.59

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth Right
  • Dimensions
    W3/8"
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For 25 Pro, No.1, No.2 Mini-Con Bolts (Manual)
Whitworth Right
W7/8"
For 25 Pro, No.1, No.2 Mini-Con Bolts (Manual)
11 Day(s)
MYR 609.59

Part Number : 89084
Days to Ship 11 Day(s)
Standard Unit Price MYR 609.59

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth Right
  • Dimensions
    W7/8"
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For 25 Pro, No.1, No.2 Mini-Con Bolts (Manual)
Whitworth Right
W1"
For 25 Pro, No.1, No.2 Mini-Con Bolts (Manual)
11 Day(s)
MYR 609.59

Part Number : 89085
Days to Ship 11 Day(s)
Standard Unit Price MYR 609.59

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth Right
  • Dimensions
    W1"
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For 25 Pro, No.1, No.2 Mini-Con Bolts (Manual)
Whitworth Left
WL3/8"
No.1、No.2
11 Day(s)
MYR 639.14

Part Number : 89086
Days to Ship 11 Day(s)
Standard Unit Price MYR 639.14

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth Left
  • Dimensions
    WL3/8"
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    No.1、No.2
Whitworth Left
WL3/4"
No.1、No.2
11 Day(s)
MYR 639.14

Part Number : 89089
Days to Ship 11 Day(s)
Standard Unit Price MYR 639.14

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth Left
  • Dimensions
    WL3/4"
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    No.1、No.2
Whitworth Left
WL7/8"
No.1、No.2
11 Day(s)
MYR 639.14

Part Number : 89090
Days to Ship 11 Day(s)
Standard Unit Price MYR 639.14

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth Left
  • Dimensions
    WL7/8"
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    No.1、No.2
Whitworth Left
WL1"
No.1、No.2
11 Day(s)
MYR 639.14

Part Number : 89091
Days to Ship 11 Day(s)
Standard Unit Price MYR 639.14

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth Left
  • Dimensions
    WL1"
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    No.1、No.2
Metric Right
M14~16
For 25 Pro, No.1, No.2 Bolts (Manual)
11 Day(s)
MYR 639.14

Part Number : 89140
Days to Ship 11 Day(s)
Standard Unit Price MYR 639.14

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Right
  • Dimensions
    M14~16
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For 25 Pro, No.1, No.2 Bolts (Manual)
Metric Right
M18~22
For 25 Pro, No.1, No.2 Bolts (Manual)
11 Day(s)
MYR 639.14

Part Number : 89141
Days to Ship 11 Day(s)
Standard Unit Price MYR 639.14

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Right
  • Dimensions
    M18~22
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For 25 Pro, No.1, No.2 Bolts (Manual)
Whitworth Right
W1 1/8~1 1/4"
For bolts (Manual)
11 Day(s)
MYR 887.28

Part Number : 89143
Days to Ship 11 Day(s)
Standard Unit Price MYR 887.28

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth Right
  • Dimensions
    W1 1/8~1 1/4"
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For bolts (Manual)
Whitworth Right
W1 3/8~1 1/2"
For bolts (Manual)
11 Day(s)
MYR 887.28

Part Number : 89144
Days to Ship 11 Day(s)
Standard Unit Price MYR 887.28

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth Right
  • Dimensions
    W1 3/8~1 1/2"
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For bolts (Manual)
Metric Left
ML10
No.1、No.2
11 Day(s)
MYR 710.03

Part Number : 89165
Days to Ship 11 Day(s)
Standard Unit Price MYR 710.03

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Left
  • Dimensions
    ML10
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    No.1、No.2
Metric Left
ML12
No.1、No.2
11 Day(s)
MYR 710.03

Part Number : 89166
Days to Ship 11 Day(s)
Standard Unit Price MYR 710.03

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Left
  • Dimensions
    ML12
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    No.1、No.2
Metric Left
ML14~16
No.1、No.2
11 Day(s)
MYR 710.03

Part Number : 89167
Days to Ship 11 Day(s)
Standard Unit Price MYR 710.03

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Left
  • Dimensions
    ML14~16
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    No.1、No.2
Metric Left
ML18~22
No.1、No.2
11 Day(s)
MYR 710.03

Part Number : 89168
Days to Ship 11 Day(s)
Standard Unit Price MYR 710.03

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Left
  • Dimensions
    ML18~22
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    No.1、No.2
Metric Left
ML24
No.1、No.2
11 Day(s)
MYR 710.03

Part Number : 89169
Days to Ship 11 Day(s)
Standard Unit Price MYR 710.03

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Left
  • Dimensions
    ML24
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    No.1、No.2
Metric Right
M27
For bolts (Manual)
11 Day(s)
MYR 887.28

Part Number : 89192
Days to Ship 11 Day(s)
Standard Unit Price MYR 887.28

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Right
  • Dimensions
    M27
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For bolts (Manual)
Metric Right
M30~33
For bolts (Manual)
11 Day(s)
MYR 887.28

Part Number : 89193
Days to Ship 11 Day(s)
Standard Unit Price MYR 887.28

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Right
  • Dimensions
    M30~33
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For bolts (Manual)
Metric Right
M36
For bolts (Manual)
11 Day(s)
MYR 887.28

Part Number : 89194
Days to Ship 11 Day(s)
Standard Unit Price MYR 887.28

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric Right
  • Dimensions
    M36
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For bolts (Manual)
Whitworth Right
W1 5/8~1 3/4"
For bolts (Manual)
11 Day(s)
MYR 887.28

Part Number : 89199
Days to Ship 11 Day(s)
Standard Unit Price MYR 887.28

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth Right
  • Dimensions
    W1 5/8~1 3/4"
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For bolts (Manual)
Whitworth Right
W1 7/8~2"
For bolts (Manual)
11 Day(s)
MYR 887.28

Part Number : 89200
Days to Ship 11 Day(s)
Standard Unit Price MYR 887.28

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth Right
  • Dimensions
    W1 7/8~2"
  • Applicable Pipe
    For Steel Rods
  • Compatible Model
    For bolts (Manual)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)