(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Beaver, Astronic, Piset, for Mini Computer, Chaser for Tapered Pipe Screw for Stainless Steel Piping (HSS)

Beaver, Astronic, Piset, for Mini Computer, Chaser for Tapered Pipe Screw for Stainless Steel Piping (HSS)

Standard Unit Price:
MYR 1,726.25-
Days to Ship :
11 Day(s)

[Features]
· Incredible durability. Long product life. It has a set groove for easy positioning.
· A chaser for male water/gas pipe taper threads.
· An easily biting and durable chaser with our original heat treatment.
[Applications]
· For Beaver, Astronic, Pipe Set, Minicon.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Dimensions

Refine by

  • PT1 1/2~2"
  • AT2 1/2~4"
  • PT2~3"
  • PT3 1/2~4"
  • Clear
Compatible Model

Refine by

  • Automatic (Beaver) (Astronic)
  • Manual
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
AT2 1/2~4"
Automatic (Beaver) (Astronic)
11 Day(s)
MYR 2,512.03

Part Number : 59966
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,512.03

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For stainless steel pipes (high-speed)
  • Dimensions
    AT2 1/2~4"
  • Compatible Model
    Automatic (Beaver) (Astronic)
PT1 1/2~2"
Manual
11 Day(s)
MYR 1,726.25

Part Number : 89056
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,726.25

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For stainless steel pipes (high-speed)
  • Dimensions
    PT1 1/2~2"
  • Compatible Model
    Manual
PT2~3"
Manual
11 Day(s)
MYR 1,726.25

Part Number : 89142
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,726.25

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For stainless steel pipes (high-speed)
  • Dimensions
    PT2~3"
  • Compatible Model
    Manual
PT3 1/2~4"
Manual
11 Day(s)
MYR 2,624.28

Part Number : 89184
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,624.28

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For stainless steel pipes (high-speed)
  • Dimensions
    PT3 1/2~4"
  • Compatible Model
    Manual

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)