(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Beaver, Astronic, Piset, for Mini Computer, Chaser for Tapered Pipe Screw

Beaver, Astronic, Piset, for Mini Computer, Chaser for Tapered Pipe Screw

Standard Unit Price:
MYR 1,613.98
Days to Ship :
11 Day(s)

[Features]
· Incredible durability. Long product life. It has a set groove for easy positioning.
· A chaser for male water/gas pipe taper threads.
· An easily biting and durable chaser with our original heat treatment.
[Applications]
· For Beaver, Astronic, Pipe Set, Minicon.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Dimensions

Refine by

  • AM1~1 1/2"
  • AM1/2~3/4"
  • AT2 1/2~3"
  • Clear
Compatible Model

Refine by

  • Automatic (Beaver 25) (Astronic 1) (Astronic 1.5)
  • Automatic (Beaver) (Astronic)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
AT2 1/2~3"
Automatic (Beaver) (Astronic)
11 Day(s)
MYR 1,613.98

Part Number : 89249
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,613.98

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For stainless steel pipes (high-speed)
  • Dimensions
    AT2 1/2~3"
  • Compatible Model
    Automatic (Beaver) (Astronic)
AM1/2~3/4"
Automatic (Beaver 25) (Astronic 1) (Astronic 1.5)
11 Day(s)
MYR 1,613.98

Part Number : AS111
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,613.98

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For stainless steel pipes (high-speed)
  • Dimensions
    AM1/2~3/4"
  • Compatible Model
    Automatic (Beaver 25) (Astronic 1) (Astronic 1.5)
AM1~1 1/2"
Automatic (Beaver 25) (Astronic 1) (Astronic 1.5)
11 Day(s)
MYR 1,613.98

Part Number : AS112
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,613.98

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    For stainless steel pipes (high-speed)
  • Dimensions
    AM1~1 1/2"
  • Compatible Model
    Automatic (Beaver 25) (Astronic 1) (Astronic 1.5)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)