(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
19.0 mm / 25.4 mm Square Drive Sockets, 25.4 Sq. Inner Sockets Budd Wheel Socket

19.0 mm / 25.4 mm Square Drive Sockets, 25.4 Sq. Inner Sockets Budd Wheel Socket

Standard Unit Price:
MYR 285.19-
Days to Ship :
15 Day(s)

[Features]
· Inner socket type for medium and large trucks.
· Uses a special steel with high durability at a reasonable cost.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Square
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    75

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 17
  • 20
  • 21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
15 Day(s)
MYR 285.19

Part Number : 817SQ
Days to Ship 15 Day(s)
Standard Unit Price MYR 285.19

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Square
  • Width across flat dimension (S Measurement)
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    75
20
15 Day(s)
MYR 287.37

Part Number : 820SQ
Days to Ship 15 Day(s)
Standard Unit Price MYR 287.37

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Square
  • Width across flat dimension (S Measurement)
    20
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    75
21
15 Day(s)
MYR 287.68

Part Number : 821SQ
Days to Ship 15 Day(s)
Standard Unit Price MYR 287.68

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Square
  • Width across flat dimension (S Measurement)
    21
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    75

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)