(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Screwdriver Socket & Bit, B-35, Angle Screwdriver Socket

Screwdriver Socket & Bit, B-35, Angle Screwdriver Socket

Standard Unit Price:
MYR 46.29-
Days to Ship :
15 Day(s)

[Features]
· For fastening bolts with an angle driver.
· Uses a special steel (quenched) with high durability at a reasonable cost.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 5.5
  • 7
  • 8
  • 10
  • 12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7
15 Day(s)
MYR 46.39

Part Number : 35B073
Days to Ship 15 Day(s)
Standard Unit Price MYR 46.39

Specificationtitle

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    7
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    30
8
15 Day(s)
MYR 46.39

Part Number : 35B083
Days to Ship 15 Day(s)
Standard Unit Price MYR 46.39

Specificationtitle

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    30
10
15 Day(s)
MYR 48.16

Part Number : 35B103
Days to Ship 15 Day(s)
Standard Unit Price MYR 48.16

Specificationtitle

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    10
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    30
12
15 Day(s)
MYR 48.25

Part Number : 35B123
Days to Ship 15 Day(s)
Standard Unit Price MYR 48.25

Specificationtitle

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    12
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    30
5.5
15 Day(s)
MYR 46.29

Part Number : 35B553
Days to Ship 15 Day(s)
Standard Unit Price MYR 46.29

Specificationtitle

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    5.5
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    30

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)