(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

KING FILE G B5E Gray Standard: B5 Size Landscape Back Width: 66 mm Bind Thickness: 50 mm Appropriate Capacity: 500 Sheets

KING FILE G B5E Gray Standard: B5 Size Landscape Back Width: 66 mm Bind Thickness: 50 mm Appropriate Capacity: 500 Sheets

[Features]
Ideal for management of general documents, slips, catalogs, reports, etc.

[Product Specifications]
· Standard: B5 Landscape
· Back width: 66 mm
· Binding Thickness: 50 mm
· Appropriate Capacity: 500 pieces
· External dimensions: length 199 X width 278 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Olefin Adhered Cover, Cover Core = Recycled Paper
· Includes 1 Color Index Set
· Quantity: 1 Volume
· Main Body Color: Gray
· JAN Code etc.: 4971660041701

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.

Part Number

Configured Part Number is shown.

965N

Part Number
965N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 67.80

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 965N in the KING FILE G B5E Gray Standard: B5 Size Landscape Back Width: 66 mm Bind Thickness: 50 mm Appropriate Capacity: 500 Sheets series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)