(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Gloves (Cowhide / Padding / Thickness 0.9 mm)

Gloves (Cowhide / Padding / Thickness 0.9 mm)

Standard Unit Price:
MYR 147.55
Days to Ship :
9 Day(s) or more

Soft gloves with good workability made of pigskin leather with double stitching on the palms.

Basic Specifications

  • Size
    M
  • Materials
    Cowhide
  • Thickness
    0.9mm
  • Quantity
    1 pair
  • Details 1
    Hook-and-loop tape stop
  • Middle finger length
    87mm
  • Overall length
    220mm
  • Palm circumference
    200mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
MYR 147.55

Part Number : EA353BE-61
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 147.55

Specificationtitle

  • Size
    M
  • Materials
    Cowhide
  • Thickness
    0.9mm
  • Quantity
    1 pair
  • Details 1
    Hook-and-loop tape stop
  • Middle finger length
    87mm
  • Overall length
    220mm
  • Palm circumference
    200mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)